SLOS168G November 1996 – July 2025 TLV2432 , TLV2432A , TLV2434 , TLV2434A
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | TA(1) | TLV243xC, TLV243xI, TLV243xAC, TLV243xAI |
UNIT | ||||
|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | ||||||
| SR | Slew rate at unity gain | VO = 1.5 V to 3 V, RL = 2
kΩ(2), CL = 100 pF(2) |
25°C | 0.15 | 0.25 | V/µs | ||
| Full range | 0.1 | |||||||
| Vn | Equivalent input noise voltage | f = 10 Hz | 25°C | 100 | nV/√Hz | |||
| f = 1 kHz | 25°C | 18 | ||||||
| VN(PP) | Peak-to-peak equivalent input noise voltage | f = 0.1 Hz to 1 Hz | 25°C | 1.9 | µV | |||
| f = 0.1 Hz to 10 Hz | 25°C | 2.8 | ||||||
| In | Equivalent input noise current | 25°C | 0.6 | fA√Hz | ||||
| THD + N | Total harmonic distortion plus noise | VO = 0.5 V
to 3.5 V, f = 1 kHz, RL = 2 kΩ(2) |
AV = 1 | 25°C | 0.045% | |||
| AV = 10 | 25°C | 0.4% | ||||||
| Gain-bandwidth product | f = 10
kHz, RL = 2 kΩ(2), CL = 100 pF(2) |
25°C | 0.55 | MHz | ||||
| BOM | Maximum output-swing bandwidth | VO(PP) = 2 V, AV = 1, RL = 2 kΩ(2), CL = 100 pF(2) |
25°C | 100 | kHz | |||
| ts | Settling time | AV = –1,
step = 0.5 V to 3.5 V, RL = 2 kΩ(2), CL = 100 pF(2) |
To 0.1% | 25°C | 6.4 | µs | ||
| To 0.01% | 25°C | 13.1 | ||||||
| φm | Phase margin at unity gain | RL = 2 kΩ(2), CL = 100 pF(2) | 25°C | 66° | ||||
| Gain margin | RL = 2 kΩ(2), CL = 100 pF(2) | 25°C | 11 | dB | ||||