7 Revision History
Changes from Revision F (Nov 1999) to Revision G (July 2025)
- Deleted obsolete FK, JG, and U packages from data sheetGo
- Deleted obsolete M-suffix device from data sheetGo
- Updated Features to delete "Macromodel Included" and add link to
automotive data sheetGo
- Deleted Equivalent Schematic
Go
- Changed CMRR minimum value for all temperatures from 70 dB to 63 dB
in all Electrical Characteristics
Go
- Changed IDD at TA = 25°C TYP value from 98 µA
to 115 µA, and MAX value from 125 µA to 150 µAGo
- Changed IDD at TA = Full range MAX value from
125 µA to 175 µAGo
- Changed IDD at TA = 25°C TYP value from 195 µA
to 115 µA, and MAX value from 250 µA to 150 µAGo
- Changed IDD at TA = Full range from 260 µA to
175 µAGo
- Changed IDD at TA = 25°C TYP value from 100 µA
to 115 µA, and MAX value from 125 µA to 150 µAGo
- Changed IDD at TA = Full range from 125 µA to
175 µAGo
- Changed IDD at TA = 25°C TYP value from 200 µA
to 115 µA, and MAX value from 250 µA to 150 µAGo
- Changed IDD at TA = Full range from 270 µA to
175 µAGo
- Updated functional block
diagramGo
- Deleted Application Information and
Macromodel Information
sectionGo