SLOS168G November   1996  – July 2025 TLV2432 , TLV2432A , TLV2434 , TLV2434A

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Description
  4. 3Pin Configuration and Functions
  5. 4Specifications
    1. 4.1  Absolute Maximum Ratings
    2. 4.2  Dissipation Ratings
    3. 4.3  Recommended Operating Conditions
    4. 4.4  Electrical Characteristics, VDD = 3 V, I and C Suffixes
    5. 4.5  Operating Characteristics, VDD = 3 V, I and C Suffixes
    6. 4.6  Electrical Characteristics, VDD = 3 V, Q Suffix
    7. 4.7  Operating Characteristics, VDD = 3 V, Q Suffix
    8. 4.8  Electrical Characteristics, VDD = 5 V, I and C Suffixes
    9. 4.9  Operating Characteristics, VDD = 5 V, C and I Suffixes
    10. 4.10 Electrical Characteristics, VDD = 5 V, Q Suffix
    11. 4.11 Operating Characteristics, VDD = 5 V, Q Suffix
    12. 4.12 Typical Characteristics
  6. 5Detailed Description
    1. 5.1 Overview
    2. 5.2 Functional Block Diagram
  7. 6Device and Documentation Support
    1. 6.1 Receiving Notification of Documentation Updates
    2. 6.2 Support Resources
    3. 6.3 Trademarks
    4. 6.4 Electrostatic Discharge Caution
    5. 6.5 Glossary
  8. 7Revision History
  9. 8Mechanical, Packaging, and Orderable Information

Electrical Characteristics, VDD = 3 V, I and C Suffixes

at specified free-air temperature, VDD = 3 V (unless otherwise noted)
PARAMETER TEST CONDITIONS TA(1) TLV243xC, TLV243xI,
TLV243xAC, TLV243xAI
UNIT
MIN TYP MAX
VIO Input offset voltage VIC = 0 V,
VO = 0 V,
RS = 50 Ω,
VDD± = ±1.5 V
TLV243xC, TLV243xI 25°C 300 2000 µV
Full range 2500
TLV243xAC, TLV243xAI 25°C 300 950
Full range 1500
αVIO Temperature coefficient of input offset voltage VO = 0 V,
VIC = 0 V,
VDD± = ±1.5 V,
RS = 50 Ω
25°C to 70°C 2 µV/°C
Input offset voltage long-term drift (2) 25°C 0.003 µV/MO
IIO Input offset current 25°C 0.5 60 pA
Full Range 150
IIB Input bias current 25°C 1 60 pA
Full Range 150
VICR Common-mode input voltage range |VIO| ≤ 5 mV,
RS = 50 Ω
25°C 0 to 2.5 -–0.25 to 2.75 V
Full range 0 to 2.2 V
VOH High-level output voltage IOH = –100 µA 25°C 2.98 V
IOH = –3 mA 25°C 2.5
Full range 2.25
VOL Low-level output voltage VIC = 1.5 V, IOL = 100 µA 25°C 0.02 V
VIC = 1.5 V, IOL = 3 mA 25°C 0.83
Full range 1
AVD Large-signal differential voltage amplification VIC = 2.5 V,
VO = 1 V to 2 V
RL = 2 kΩ(3) 25°C 1.5 2.5 V/mV
Full range 1
RL = 1 MΩ(3) Full range 750
ri(d) Differential input resistance 25°C 1000 GΩ
ri(c) Common-mode input resistance 25°C 1000 GΩ
ci(c) Common-mode input capacitance 25°C 8 pF
zo Closed-loop output impedance 25°C 130 Ω
CMRR Common-mode rejection ratio VIC = 0 V to 2.5 V,
VO = 1.5 V, RS = 50 Ω
25°C 63 83 dB
Full range 63
kSVR Supply-voltage rejection ratio
(ΔVDD /ΔVIO)
VDD = 2.7 V to 8 V,
VIC = VDD/2, no load
25°C 80 95 dB
Full range 80
IDD Supply current (per channel) VO = 1.5 V, no load 25°C 115 150 μA
Full range 175
Full range for C suffix is 0°C to 70°C. Full range for dual I suffix is – 40°C to +85°C. Full range for quad I suffix is – 40°C to +125°C.
Typical values are based on the input offset voltage shift observed through 500 hours of operating life test at TA= 150°C extrapolated to TA= 25°C using the Arrhenius equation and assuming an activation energy of 0.96 eV.
Referenced to 2.5 V.