SLOS168G November   1996  – July 2025 TLV2432 , TLV2432A , TLV2434 , TLV2434A

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Description
  4. 3Pin Configuration and Functions
  5. 4Specifications
    1. 4.1  Absolute Maximum Ratings
    2. 4.2  Dissipation Ratings
    3. 4.3  Recommended Operating Conditions
    4. 4.4  Electrical Characteristics, VDD = 3 V, I and C Suffixes
    5. 4.5  Operating Characteristics, VDD = 3 V, I and C Suffixes
    6. 4.6  Electrical Characteristics, VDD = 3 V, Q Suffix
    7. 4.7  Operating Characteristics, VDD = 3 V, Q Suffix
    8. 4.8  Electrical Characteristics, VDD = 5 V, I and C Suffixes
    9. 4.9  Operating Characteristics, VDD = 5 V, C and I Suffixes
    10. 4.10 Electrical Characteristics, VDD = 5 V, Q Suffix
    11. 4.11 Operating Characteristics, VDD = 5 V, Q Suffix
    12. 4.12 Typical Characteristics
  6. 5Detailed Description
    1. 5.1 Overview
    2. 5.2 Functional Block Diagram
  7. 6Device and Documentation Support
    1. 6.1 Receiving Notification of Documentation Updates
    2. 6.2 Support Resources
    3. 6.3 Trademarks
    4. 6.4 Electrostatic Discharge Caution
    5. 6.5 Glossary
  8. 7Revision History
  9. 8Mechanical, Packaging, and Orderable Information

Operating Characteristics, VDD = 5 V, Q Suffix

at specified free-air temperature, VDD = 5 V (unless otherwise noted)
PARAMETER TEST CONDITIONS TA TLV243xQ,
TLV243xAQ
UNIT
MIN TYP MAX
SR Slew rate at unity gain VO = 1.5 V to 3 V,
RL = 2 kΩ(1),
CL = 100 pF(1)
25°C 0.15 0.25 V/µs
–40°C to +125°C 0.1
Vn Equivalent input noise voltage f = 10 Hz 25°C 100 nV/√Hz
f = 1 kHz 25°C 18
VN(PP) Peak-to-peak equivalent input noise voltage f = 0.1 Hz to 1 Hz 25°C 1.9 µV
f = 0.1 Hz to 10 Hz 25°C 2.8
In Equivalent input noise current 25°C 0.6 fA√Hz
THD + N Total harmonic distortion plus noise VO = 0.5 V to 3.5 V,
f = 1 kHz, RL = 2 kΩ(1)
AV = 1 25°C 0.045%
AV = 10 25°C 0.4%
Gain-bandwidth product f = 10 kHz, RL = 2 kΩ(1),
CL = 100 pF(1)
25°C 0.55 MHz
BOM Maximum output-swing bandwidth VO(PP) = 2 V, AV = 1,
RL = 2 kΩ(1), CL = 100 pF(1)
25°C 100 kHz
ts Settling time AV = –1, step = 0.5 V to 3.5 V,
RL = 2 kΩ(1), CL = 100 pF(1)
To 0.1% 25°C 6.4 µs
To 0.01% 25°C 13.1
φm Phase margin at unity gain RL = 2 kΩ(1), CL = 100 pF(1) 25°C 66°
Gain margin RL = 2 kΩ(1), CL = 100 pF(1) 25°C 11 dB
Referenced to 2.5 V.