SLOS168G November   1996  – July 2025 TLV2432 , TLV2432A , TLV2434 , TLV2434A

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Description
  4. 3Pin Configuration and Functions
  5. 4Specifications
    1. 4.1  Absolute Maximum Ratings
    2. 4.2  Dissipation Ratings
    3. 4.3  Recommended Operating Conditions
    4. 4.4  Electrical Characteristics, VDD = 3 V, I and C Suffixes
    5. 4.5  Operating Characteristics, VDD = 3 V, I and C Suffixes
    6. 4.6  Electrical Characteristics, VDD = 3 V, Q Suffix
    7. 4.7  Operating Characteristics, VDD = 3 V, Q Suffix
    8. 4.8  Electrical Characteristics, VDD = 5 V, I and C Suffixes
    9. 4.9  Operating Characteristics, VDD = 5 V, C and I Suffixes
    10. 4.10 Electrical Characteristics, VDD = 5 V, Q Suffix
    11. 4.11 Operating Characteristics, VDD = 5 V, Q Suffix
    12. 4.12 Typical Characteristics
  6. 5Detailed Description
    1. 5.1 Overview
    2. 5.2 Functional Block Diagram
  7. 6Device and Documentation Support
    1. 6.1 Receiving Notification of Documentation Updates
    2. 6.2 Support Resources
    3. 6.3 Trademarks
    4. 6.4 Electrostatic Discharge Caution
    5. 6.5 Glossary
  8. 7Revision History
  9. 8Mechanical, Packaging, and Orderable Information

Description

The TLV243x and TLV243xA are low-voltage operational amplifiers from Texas Instruments. The common-mode input voltage range for each device is extended over the typical CMOS amplifiers making them an excellent choice for a wide range of applications. In addition, these devices do not phase invert when the common-mode input is driven to the supply rails. This feature satisfies most design requirements without paying a premium for rail-to-rail input performance. These devices also exhibit rail-to-rail output performance for increased dynamic range in single- or split-supply applications. These devices are fully characterized for 3V and 5V supplies, and are optimized for low-voltage operation. The TLV243x and TLV243xA only require 100µA (typical) of supply current per channel, making these devices an excellent choice for battery-powered applications. The TLV243x also have increased output drive over previous rail-to-rail operational amplifiers and are able to drive 600Ω loads for telecom applications.

Device Information
PART NUMBER(1) CHANNEL COUNT PACKAGE
TLV2432, TLV2432A Dual D (SOIC, 8)
PW (TSSOP, 8)
TLV2434, TLV2434A Quad D (SOIC, 14)
PW (TSSOP, 14)
For more information, see Section 8.

 

TLV2432 TLV2432A  TLV2434 TLV2434A