SLOS198B
August 1997 – July 2025
TLV2731
PRODUCTION DATA
1
1
Features
2
Applications
3
Description
4
Pin Configuration and Functions
5
Specifications
5.1
Absolute Maximum Ratings
5.2
Dissipation Rating Table
5.3
Recommended Operating Conditions
5.4
Electrical Characteristics, VDD = 3V
5.5
Operating Characteristics, VDD = 3V
5.6
Electrical Characteristics, VDD = 5V
5.7
Operating Characteristics, VDD = 5V
5.8
Typical Characteristics
6
Application and Implementation
6.1
Application Information
6.1.1
Driving Large Capacitive Loads
7
Device and Documentation Support
7.1
Receiving Notification of Documentation Updates
7.2
Support Resources
7.3
Trademarks
7.4
Electrostatic Discharge Caution
7.5
Glossary
8
Revision History
9
Mechanical, Packaging, and Orderable Information
1
Features
Output swing includes both supply rails
Low noise: 15nV/√
Hz
typical at f = 1kHz
Low input bias current: 1pA typical
Fully specified for single-supply 3V and 5V operation
Common-mode input voltage range includes negative rail
High gain bandwidth: 2MHz at V
DD
= 5V with 600Ω load
High slew rate: V/μs at V
DD
= 5V
Wide supply voltage range: 2.7V to 10V