SLOS198B August   1997  – July 2025 TLV2731

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Pin Configuration and Functions
  6. 5Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 Dissipation Rating Table
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Electrical Characteristics, VDD = 3V
    5. 5.5 Operating Characteristics, VDD = 3V
    6. 5.6 Electrical Characteristics, VDD = 5V
    7. 5.7 Operating Characteristics, VDD = 5V
    8. 5.8 Typical Characteristics
  7. 6Application and Implementation
    1. 6.1 Application Information
      1. 6.1.1 Driving Large Capacitive Loads
  8. 7Device and Documentation Support
    1. 7.1 Receiving Notification of Documentation Updates
    2. 7.2 Support Resources
    3. 7.3 Trademarks
    4. 7.4 Electrostatic Discharge Caution
    5. 7.5 Glossary
  9. 8Revision History
  10. 9Mechanical, Packaging, and Orderable Information

Electrical Characteristics, VDD = 5V

at specified free-air temperature, VDD = 5V (unless otherwise noted)
PARAMETER TEST CONDITIONS TA(1) TLV2731C TLV2731I UNIT
MIN TYP MAX MIN TYP MAX
VIO Input offset voltage VDD ± = ±2.5V,
VIC = 0V,
VO = 0V,
RS = 50Ω
Full range 0.7 3 0.7 3 mV
aVIO Temperature coefficient of input offset voltage 0.5 0.5 μV/°C
IIO Input offset current(2) 25°C 0.5 60 0.5 60 pA
Full range 150 150
IIB Input bias current(2) 25°C 1 60 1 60 pA
Full range 150 150
VICR Common-mode input voltage range |VIO| ≤ 5mV,
RS = 50Ω
25°C 0 to 4 0 to 4 V
VOH High-level output voltage IOH = –1mA 25°C 4.9 4.9 V
IOH = –4mA 25°C 4.6 4.6
Full range 4.3 4.3
VOL Low-level output voltage VIC = 2.5V, IOL = 500mA 25°C 80 80 mV
VIC = 2.5V, IOL = 1mA 25°C 160 160
Full range 500 500
AVD Large-signal differential voltage amplification VIC = 2.5V,
VO = 1V to 4V
RL = 600Ω(3) 25°C 1 1.5 1 1.5 V/mV
Full range 0.3 0.3
RL = 1MΩ(3) 25°C 400 400
rid Differential input resistance 25°C 540 540
ric Common-mode input resistance 25°C 1 1
cic Common-mode input capacitance f = 10kHz 25°C 1 1 pF
zo Open-loop output impedance f = 1MHz, IO = 0A 25°C 525 525 Ω
CMRR Common-mode rejection ratio VIC = 0V to 2.7V,
VO = 2.5V, RS = 50Ω
25°C 60 70 60 70 dB
Full range 55 55
kSVR Supply voltage rejection ratio (ΔVDD/ΔVIO) VDD = 4.4V to 8V,
VIC = VDD/2, no load
25°C 70 96 70 96 dB
Full range 70 70
IDD Supply current VO = 2.5V, no load 25°C 850 1300 850 1300 μA
Full range 1600 1600
Full range for the TLV2731C is 0°C to 70°C. Full range for the TLV2731I is – 40°C to +85°C.
Specified by characterization.
Referenced to 2.5V.