SLOS198B August 1997 – July 2025 TLV2731
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | TA(1) | TLV2731C | TLV2731I | UNIT | ||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | MIN | TYP | MAX | ||||||
| SR | Slew rate at unity gain | VO = 1.1V to 1.9V, CL =
100pF(2), RL = 600Ω(2) |
25°C | 0.24 | 0.25 | 0.24 | 0.25 | V/μs | |||
| Full range | 0.24 | 0.24 | |||||||||
| Vn | Equivalent input noise voltage | f = 1kHz | 25°C | 16 | 16 | nV/√Hz | |||||
| VN(PP) | Peak-to-peak equivalent input noise voltage | f = 0.1Hz to 10Hz | 25°C | 1.8 | 1.8 | μV | |||||
| In | Equivalent input noise current | 25°C | 2 | 2 | fA /√Hz | ||||||
| THD+N | Total harmonic distortion plus noise | 25°C | See Typical Characteristics | ||||||||
| Gain-bandwidth product | f =
10kHz, CL = 100pF(2), RL = 600Ω(2) |
25°C | 1.9 | 1.9 | MHz | ||||||
| BOM | Maximum output- swing bandwidth | VO(PP) = 1V, CL = 100pF(2)AV = 1, RL = 600Ω(2) |
25°C | 60 | 60 | kHz | |||||
| φm | Phase margin at unity gain | CL = 100pF(2), RL = 600Ω(2) | 25°C | 50° | 50° | ||||||