SLOS198B August 1997 – July 2025 TLV2731
PRODUCTION DATA
| TLV2731C | TLV2731I | UNIT | ||||
|---|---|---|---|---|---|---|
| MIN | MAX | MIN | MAX | |||
| VDD | Supply voltage(1) | 2.7 | 10 | 2.7 | 10 | V |
| VI | Input voltage range | VDD – | VDD + – 1.3 | VDD – | VDD + – 1.3 | V |
| VIC | Common-mode input voltage | VDD – | VDD + – 1.3 | VDD – | VDD + – 1.3 | V |
| TA | Operating free-air temperature | 0 | 70 | –40 | 85 | °C |