SLOS198B August   1997  – July 2025 TLV2731

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Pin Configuration and Functions
  6. 5Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 Dissipation Rating Table
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Electrical Characteristics, VDD = 3V
    5. 5.5 Operating Characteristics, VDD = 3V
    6. 5.6 Electrical Characteristics, VDD = 5V
    7. 5.7 Operating Characteristics, VDD = 5V
    8. 5.8 Typical Characteristics
  7. 6Application and Implementation
    1. 6.1 Application Information
      1. 6.1.1 Driving Large Capacitive Loads
  8. 7Device and Documentation Support
    1. 7.1 Receiving Notification of Documentation Updates
    2. 7.2 Support Resources
    3. 7.3 Trademarks
    4. 7.4 Electrostatic Discharge Caution
    5. 7.5 Glossary
  9. 8Revision History
  10. 9Mechanical, Packaging, and Orderable Information

Operating Characteristics, VDD = 5V

at specified free-air temperature and VDD = 5V (unless otherwise noted)
PARAMETER TEST CONDITIONS TA(1) TLV2731C TLV2731I UNIT
MIN TYP MAX MIN TYP MAX
SR Slew rate at unity gain VO = 1.5V to 3.5V, CL = 100pF(2),
RL = 600Ω(2)
25°C 1 1.6 1 1.6 V/μs
Full range 0.7 0.7
Vn Equivalent input noise voltage f = 1kHz 25°C 15 15 nV/√Hz
VN(PP) Peak-to-peak equivalent input noise voltage f = 0.1Hz to 10Hz 25°C 1.8 1.8 μV
In Equivalent input noise current 25°C 2 2 fA /√Hz
THD+N Total harmonic distortion plus noise 25°C See Typical Characteristics
Gain-bandwidth product f = 10kHz, CL = 100pF(2),
RL = 600Ω(2)
25°C 2 2 MHz
BOM Maximum output-swing bandwidth VO(PP) = 1V, CL = 100pF(2), AV = 1,
RL = 600Ω(2)
25°C 300 300 kHz
φm Phase margin at unity gain CL = 100pF(2), RL = 600Ω(2) 25°C 48° 48°
Full range is – 40°C to 85°C.
Referenced to 2.5V.