SLOSEE7 May   2025 OPA810-Q1

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Device Comparison Table
  6. Pin Configuration and Functions
  7. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics: 24V
    6. 6.6 Electrical Characteristics: 5V
    7. 6.7 Typical Characteristics: VS = 24V
    8. 6.8 Typical Characteristics: VS = 5V
    9. 6.9 Typical Characteristics: ±2.375V to ±12V Split Supply
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Architecture
      2. 7.3.2 ESD Protection
    4. 7.4 Device Functional Modes
      1. 7.4.1 Split-Supply Operation (±2.375V to ±13.5V)
      2. 7.4.2 Single-Supply Operation (4.75V to 27V)
  9. Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Amplifier Gain Configurations
      2. 8.1.2 Selection of Feedback Resistors
      3. 8.1.3 Noise Analysis and the Effect of Resistor Elements on Total Noise
    2. 8.2 Typical Applications
      1. 8.2.1 Transimpedance Amplifier
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
        3. 8.2.1.3 Application Curves
      2. 8.2.2 Multichannel Sensor Interface
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
        1. 8.4.1.1 Thermal Considerations
      2. 8.4.2 Layout Example
  10. Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Architecture

The OPA810-Q1 features a true high-impedance input stage including a JFET differential-input pair main stage and a CMOS differential-input auxiliary (aux) stage operational within 2.5V of the positive supply voltage. The bias current is limited to a maximum of 20pA throughout the common-mode input range of the amplifier. Section 7.2 provides a block diagram representation for the input stage of the OPA810-Q1. The amplifier exhibits excellent performance for high-speed signals (distortion, noise, and input offset voltage) while the aux stage enables rail-to-rail inputs and prevents phase reversal. The device exhibits a CMRR and PSRR of 75dB (typical) when the input common-mode is in aux stage.

The OPA810-Q1 also includes input clamps that enable the maximum input differential voltage of up to 7V (lower of 7V and total supply voltage). This architecture offers significantly greater differential input voltage capability as compared to one to two times the diode forward voltage drop maximum rating in standard amplifiers, and makes this device an excellent choice for use with multiplexers and processing of signals with fast transients. The input bias currents are also clamped to maximum 300µA, as Figure 6-39 shows, which does not load the previous driver stage or require current-limiting resistors (except limiting current through the input ESD diodes when input common-mode voltages are greater than the supply voltages). This feature also enables this amplifier to be used as a comparator in systems that require an amplifier and a comparator for signal gain and fault detection, respectively. For the lowest offset, distortion, and noise performance, limit the common-mode input voltage to the main JFET-input stage (greater than 2.5V away from the positive supply).

The OPA810-Q1 is a rail-to-rail output amplifier and swings to either of the rails at the output (see also Figure 6-14) for 24V supply operation. The rail-to-rail output configuration is particularly useful for inputs biased near the rails or when the amplifier is configured in a closed-loop gain such that the output approaches the supply voltage. When the output saturates, the output recovers within 55ns when the inputs exceed the supply voltages by 0.5V in an G = –1V/V inverting gain with a 10V supply. The outputs are short-circuit protected with the limits of Figure 6-15.

Figure 7-1 shows how an amplifier phase margin reduces and becomes unstable when driving a capacitive load (CL) at the output. Using a series resistor (RS) between the amplifier output and load capacitance introduces a zero that cancels the pole formed by the amplifier output impedance and CL in the open-loop transfer function. The OPA810-Q1 drives capacitive loads of up to 10pF without causing instability. Use a series resistor for larger load capacitance values (see also Figure 6-30) when the OPA810-Q1 is configured as a unity-gain buffer. Figure 6-31 shows that when used in a gain larger than 1V/V, the OPA810-Q1 is able to drive a load capacitance larger than 10pF without the need for a series resistor at the output.

OPA810-Q1 OPA810-Q1 Driving Capacitive Load Figure 7-1 OPA810-Q1 Driving Capacitive Load