SLOU432B December 2015 – December 2021 DRV2625
The DRV2625EVM-CT allows complete evaluation of the DRV2625 though test points, jacks, and connectors. Table 4-1 gives a brief description of the hardware.
| Signal | Description | I/O |
|---|---|---|
| DRV TRIG | External input or monitor for DRV2625 IN/TRIG pin | Input/Output |
| NRST | External DRV2625 Shutdown control | Input |
| OUT+/OUT– | Filtered output test points for observation, connect to oscilloscope or measurement equipment | Output |
| USB | USB power (5 V) | Input |
| VBAT | External Supply Power (2.5 V – 5.5 V) | Input |
| SBW | MSP430 programming header | Input/Output |
| I2C | DRV2625 and MSP430 I2C bus | Input/Output |
Hardware configuration details can be found in the following sections.