SLUA560D June 2011 – March 2022 UCC28950 , UCC28950-Q1 , UCC28951 , UCC28951-Q1
| Description | Min | Typ | Max |
|---|---|---|---|
| Input Voltage | 370 V (VINMIN) | 390 V (VIN) | 410 V (VINMAX) |
| Output Voltage (VOUT) | 11.4 V | 12 V (VOUT) | 50 V |
| Continuous Output Power (POUT) | 600 W | ||
| Allowable VOUT Transient | 600 mV ( VTRAN) | ||
| Full Load Efficiency | 93% (η) | 94% | |
| Inductor (LOUT) Switching Frequency | 200 kHz (fS) |