SLUAA54B May 2020 – May 2021 TPS51206 , TPS51215A , TPS51220A , TPS51285A , TPS51396A , TPS51716 , TPS543B20 , TPS54424 , TPS54824 , TPS54A24 , TPS65295 , TPS82130 , TPS82140 , TPS82150 , TPSM41615 , TPSM41625 , TPSM84824
Since the load profile can change dramatically in industrial PC applications, it is important to consider AC transient performance. Choosing a DC/DC converter with a fast transient response using non-linear control techniques, such as constant on-time or D-CAP3, allows a fast transient response with minimal output capacitance. A converter using D-CAP3 control mode has three primary considerations for deciding the value of the output capacitance: transient (which includes load step and slew rate of the load step), output ripple, and stability. In applications where the load transient is stringent, the output capacitance is predominantly driven by the transient requirement. For a D-CAP3 based design, there is a minimum capacitance requirement in terms of small signal stability. This requirement prevents subharmonic, multiple-pulsing behavior in the modulator. Figure 4-1 shows the transient performance of the 8-A TPS51395 with a 5-V output, less than 100mV overshoot, and less than a 30µs recovery with output capacitance of 0.1 µF and 4x22 µF. The 0.8-A to 7.2-A load step has a slew rate of 2.5-A/µs.
Figure 4-1 TPS51395 Transient
WaveformThe TPS51215A supplying VCCIN_AUX features adaptive on-time D-CAP2 control allowing ceramic output capacitors and acheives a fast load transient response shown in Figure 4-2 under the noted conditions below the waveform. The over-voltage and under-voltage test results also meet the target design specification, and the results are shown in Table 4-1 under the same conditions as the TPS51215A load transient waveform. The TPS51215A waveform conditions are VIN=12.6V, slew rate=12A/µs, FSW =600kΩ, L=0.22µH, and COUT=220µF + 22*12µF .
Figure 4-2 TPS51215A Load Transient
Waveform| Voltage Rail | Type | Load Transient | Validation Result (V) | Target (V) |
|---|---|---|---|---|
| 1.8V | Undershoot | 0A to 16A | 1.67 | 1.62 |
| Overshoot | 16A to 0A | 1.858 | 1.89 | |
| 1.8V | Undershoot | 17A to 29A | 1.678 | 1.62 |
| Overshoot | 29A to 17A | 1.882 | 1.89 |