SLUAAR1 july   2023 BQ24630 , BQ25170 , BQ25180 , BQ25300 , BQ25620 , BQ25730 , BQ25798

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Charge Profile and SOC vs OCV
  6. 3Thermal Runaway and Temperature Characteristics
  7. 4Applications
  8. 5Summary
  9. 6References

Introduction

When choosing between batteries there are many tradeoffs to consider: cost, size, weight, energy density, cycle life, stability, etc. In general, Lithium Iron Phosphate (LiFePO4) batteries are preferred over more traditional Lithium Ion (Li-ion) batteries because of their good thermal stability, low risk of thermal runaway, long cycle life, and high discharge current.

However, LiFePO4 batteries have a lower energy density and lower charge voltage, so they typically have to take up more area compared to a Li-ion battery. Furthermore, due to the lower charge voltage, a LiFePO4 battery may need a boost converter when a Li-ion may not. Table 1-1 shows a general comparison between typical low power multi-chemistry charging designs.

Later sections will focus on the differences between LiFePO4 and Li-ion’s charge profiles and thermal performance and the design implications these differences cause. We will then provide potential charger designs that are suitable for LiFePO4 batteries.

Table 1-1 Tradeoffs Between Typical Low Power Multi-Chemistry Batteries (1)
Li-Ion LiFePO4 Ni-MH SuperCap
Energy Density High 150-180 Wh/kg Medium 90-120 Wh/kg Low 60-120 Wh/kg Low 4.5Wh/kg
V(nom)/cell 3.6 V 3.2 V 1.2 V 2.7 V
V(charging) 3.9 V-4.2 V 3.5 V-3.65 V 1.4 V-1.6 V 2.7 V
Area Low Medium High High
Price High Medium Low Medium
Benefits
  • High Energy density
  • High voltage/cell at 3.6 V can lead to single cell use and space savings
  • Long cycle life 500 cycles
  • High current rating 3°C
  • Long cycle life 2000 cycles
  • Good thermal stability
  • Safer Li-Ions: enhanced
  • safety/tolerance if abused
  • Tolerant to full charge conditions
  • Reliable and Durable
  • Safe: Overcharge and discharge do not create high temperatures
  • More cost effective
  • Safe: No volatile chemicals, Overcharge and discharge do not create high temperatures
  • Long life, no wear out mechanism 500k cycles
Limitations
  • Fragile: requires protection circuit for safe operation
  • Peak voltage limited during charge
  • Temperature needs to be monitored
  • Lower voltage of 3.2 V/cell
  • Higher self-discharge which can cause balancing issues with aging
  • Quick self-discharge, needs to be charged more frequently
  • Lower voltage 1.2V/cell require multi-cell packs and larger designs
  • Voltage can have large change with discharge, SOC.
  • Low cell voltage can require series cell and possible balancing circuit.
Charge Temp 0°C to 45°C 0°C to 45°C 0°C to 40°C -40°C to 65°C
Discharge Temp -20°C to 60°C -20°C to 60°C

0°C to 50°C

-20°C to +85°C Possible

-40°C to 65°C