SLUAB06 January   2025 AMC131M02 , AMC3330 , ISO7731 , UCC33421

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Topologies for Insulation Monitoring in ESS
    1. 2.1 Single Switch Topology
      1. 2.1.1 Test Steps
    2. 2.2 Dual Switch Floating Sampling Topology
      1. 2.2.1 Test Steps
    3. 2.3 Dual Switch Sampling in High Voltage Side Topology
    4. 2.4 AC Injection Topology
  6. 3Comparison of Designs
    1. 3.1 Injection Resistance Influence on Accuracy
  7. 4Capacitor Influence on Sampling Time
    1. 4.1 How to Choose Y Capacitor
    2. 4.2 Sampling Time
  8. 5Key Devices
    1. 5.1 BQ79731-Q1
    2. 5.2 UCC33421-Q1
    3. 5.3 AMC131M02
    4. 5.4 AMC3330
    5. 5.5 ISO773x
  9. 6Topos Simulation Result and Conclusion
  10. 7Summary
  11. 8References

Summary

In conclusion, three designs that are mentioned in this article for insulation test are adapted to different application scenes. And the cost down design is also verified by experiment. You can consider the designs when doing insulation monitoring.