SLUAB06 January 2025 AMC131M02 , AMC3330 , ISO7731 , UCC33421
Use topo3-dual switch, sampling ADC and control signal put on the high voltage side with isolated operational amplifier for high-voltage sampling and insulation monitoring. Topo and device requirement based on dielectric strength as following:
Test steps:
Calculate formula and worst case are the same as the Topo2 because the difference is only sampling point position and does not influence the formula.