SLUAB06 January 2025 AMC131M02 , AMC3330 , ISO7731 , UCC33421
The AMC131M02 is a precision, two-channel, data and power-isolated, simultaneous-sampling, 24bit, delta-sigma (ΔΣ), analog-to-digital converter (ADC). The AMC131M02 offers wide dynamic range, low power, and energy-measurement-specific features designed for energy metering and power metrology applications. The ADC inputs can be directly interfaced to a resistor-divider network or a shunt current sensor because of the device high input impedance. The AMC131M02 features a fully integrated isolated DC/DC converter that allows single-supply operation from the low-side of the device. The reinforced capacitive isolation barrier is certified according to VDE 0884-17 and UL1577. This isolation barrier separates parts of the system that operate on different common-mode voltage levels and protects lower voltage parts from damage, making the AMC131M02 an excellent choice for poly phase energy metering applications using shunt current sensors.