SLUSDO8A March 2020 – January 2025 BQ24800
PRODUCTION DATA
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| Reserved | DACIDCHG | Reserved | |||||
| R | R/W | R | |||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| Reserved | |||||||
| R | |||||||
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| BIT | BIT NAME | DESCRIPTION |
|---|---|---|
| 15 | Not used; 1 = invalid write | |
| 14 | Discharge current, DACIDCHG 5 | 0 = Adds 0 mA of discharge current 1 = Adds 16384 mA of discharge current |
| 13 | Discharge current, DACIDCHG 4 | 0 = Adds 0 mA of discharge current 1 = Adds 8192 mA of discharge current |
| 12 | Discharge current, DACIDCHG 3 | 0 = Adds 0 mA of discharge current 1 = Adds 4096 mA of discharge current |
| 11 | Discharge current, DACIDCHG 2 | 0 = Adds 0 mA of discharge current 1 = Adds 2048 mA of discharge current |
| 10 | Discharge current, DACIDCHG 1 | 0 = Adds 0 mA of discharge current 1 = Adds 1024 mA of discharge current |
| 9 | Discharge current, DACIDCHG 0 | 0 = Adds 0 mA of discharge current 1 = Adds 512 mA of discharge current |
| 8 | Not used; value ignored | |
| 7 | Not used; value ignored | |
| 6 | Not used; value ignored | |
| 5 | Not used; value ignored | |
| 4 | Not used; value ignored | |
| 3 | Not used; value ignored | |
| 2 | Not used; value ignored | |
| 1 | Not used; value ignored | |
| 0 | Not used; value ignored |