SLUSDO8A March 2020 – January 2025 BQ24800
PRODUCTION DATA
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| Reserved | DACIIN[6:2] | ||||||
| R | R/W | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| DACIIN[1:0] | Reserved | ||||||
| R/W | R | ||||||
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| BIT | BIT NAME | DESCRIPTION |
|---|---|---|
| 15 | Not used; 1 = invalid write | |
| 14 | Not used; 1 = invalid write | |
| 13 | Not used; 1 = invalid write | |
| 12 | Input current, DACIIN 6 | 0 = Adds 0 mA of input current 1 = Adds 4096 mA of input current |
| 11 | Input current, DACIIN 5 | 0 = Adds 0 mA of input current 1 = Adds 2048 mA of input current |
| 10 | Input current, DACIIN 4 | 0 = Adds 0 mA of input current 1 = Adds 1024 mA of input current |
| 9 | Input current, DACIIN 3 | 0 = Adds 0 mA of input current 1 = Adds 512 mA of input current |
| 8 | Input current, DACIIN 2 | 0 = Adds 0 mA of input current 1 = Adds 256 mA of input current |
| 7 | Input current, DACIIN 1 | 0 = Adds 0 mA of input current 1 = Adds 128 mA of input current |
| 6 | Input current, DACIIN 0 | 0 = Adds 0 mA of input current 1 = Adds 64 mA of input current Refer to Table 6-2 for allowed conditions to set this bit to 1. |
| 5 | Not used; value ignored | |
| 4 | Not used; value ignored | |
| 3 | Not used; value ignored | |
| 2 | Not used; value ignored | |
| 1 | Not used; value ignored | |
| 0 | Not used; value ignored |