SLUSDO8A March 2020 – January 2025 BQ24800
PRODUCTION DATA
The BQ24800 employs dynamic power management to reduce charging current to maintain a maximum adapter current ILIM1, set in REG0x3F(). If the system current requirement exceeds ILIM1, the charger will enter peak power mode (if enabled) as described in Section 6.3.6. If peak power mode is not enabled, the charger will instead enter hybrid boost (if enabled and all required conditions are met) as described in Section 6.4.2. If neither peak power mode nor hybrid boost is entered, the adapter current may exceed ILIM1, potentially generating an INOM or ICRIT PROCHOT or ACOC event.
The BQ24800 features improved precision in both ILIM1 and the FDPM_RISE threshold used to enter hybrid boost mode. REG0x3F() allows setting ILIM1 in increments of 64 mA, and REG0x37[5] allows setting FDPM_RISE to either 104% or 107% of the ILIM1 value.
The improved precision of ILIM1 and FDPM_RISE allows setting the following combinations of current limit and hybrid boost threshold. These are summarized in Table 6-2.
| 104% FDPM_RISE | 107% FDPM_RISE | |
|---|---|---|
| InputCurrent() with 64 mA step size (REG0x3F[6] = 0) | Allowed for all InputCurrent() settings of 2.56 A and greater | Always Allowed |
| InputCurrent() with 128 mA step size (REG0x3F[6] = 1) | Not Allowed | Allowed for all InputCurrent() settings of 2.56 A and greater |