SLUSDO8A March 2020 – January 2025 BQ24800
PRODUCTION DATA
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| Reserved | DACVS | ||||||
| R | R/W | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| Reserved | |||||||
| R | |||||||
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| BIT | BIT NAME | DESCRIPTION |
|---|---|---|
| 15 | Not used; 1 = invalid write | |
| 14 | Not used; 1 = invalid write | |
| 13 | Minimum system voltage, DACVS5 | 0 = Adds 0 mV of charger voltage 1 = Adds 8192 mV of charger voltage |
| 12 | Minimum system voltage, DACVS4 | 0 = Adds 0 mV of charger voltage 1 = Adds 4096 mV of charger voltage |
| 11 | Minimum system voltage, DACVS3 | 0 = Adds 0 mV of charger voltage 1 = Adds 2048 mV of charger voltage |
| 10 | Minimum system voltage, DACVS2 | 0 = Adds 0 mV of charger voltage 1 = Adds 1024 mV of charger voltage |
| 9 | Minimum system voltage, DACVS1 | 0 = Adds 0 mV of charger voltage 1 = Adds 512 mV of charger voltage |
| 8 | Minimum system voltage, DACVS0 | 0 = Adds 0 mV of charger voltage 1 = Adds 256 mV of charger voltage |
| 7 | Not used; value ignored | |
| 6 | Not used; value ignored | |
| 5 | Not used; value ignored | |
| 4 | Not used; value ignored | |
| 3 | Not used; value ignored | |
| 2 | Not used; value ignored | |
| 1 | Not used; value ignored | |
| 0 | Not used; value ignored |