SLUSDO8A March 2020 – January 2025 BQ24800
PRODUCTION DATA
To improve common-mode and differential-mode noise rejection for the adapter current sensing across the RAC sense resistor, 0.1 µF C3, C4 and C5 capacitors are placed at ACP and ACN. For 2S lithium-ion battery applications, an additional 0.1 µF capacitor may be placed at C3A location in parallel with C3 for improved filtering. The C3A capacitor is not recommended for 3S or 4S battery applications.