SLUSDU8G September 2019 – January 2025 TPS62860 , TPS62861
PRODUCTION DATA
The optional VSEL Interface allows setting the output voltage by a 2-pin HIGH/LOW setting. Using and applying a digital pattern to the "VSEL-1" and "VSEL-2" pins sets the output voltage according to Table 7-1.
| VSEL-2 | VSEL-1 | TPS628601 | TPS628602 | OPERATION MODE |
|---|---|---|---|---|
| 0 | 0 | 0.6 V | 1.05 V | PFM Mode |
| 0 | 1 | 0.7 V | 0.9 V | PFM Mode |
| 1 | 0 | 0.8 V | 0.875 V | PFM Mode |
| 1 | 1 | 1.0 V | 0.625 V | PFM Mode |