SLUSDU8G September 2019 – January 2025 TPS62860 , TPS62861
PRODUCTION DATA
| REGISTER ADDRESS 0X01 READ/WRITE | |||
|---|---|---|---|
| BIT | FIELD | VALUE (HEX) | OUTPUT VOLTAGE (TYP) |
| 6:0 | VO1_SET | 0x00 | 0.400V |
| 0x01 | 0.4125V | ||
| ... | |||
| 0x10 | 0.600V (default value for TPS628600/TPS628610) | ||
| 0x24 | 0.85V (default value for TPS628604) | ||
| 0x31 | 1.0125V (default value for TPS628606) | ||
| ... | |||
| 0x34 | 1.05V (default value for TPS628603) | ||
| ... | |||
| 0x70 | 1.8V (default value for TPS628605) | ||
| 0x7E | 1.975V | ||
| 0x7F | 1.9875 V | ||