SLUSDU8G September 2019 – January 2025 TPS62860 , TPS62861
PRODUCTION DATA
Table 9-5 shows the list of components for the application circuit and the characteristic application curves.
| REFERENCE | DESCRIPTION | VALUE | SIZE [L × W × T] | MANUFACTURER(1) |
|---|---|---|---|---|
| TPS628610 | Step down converter, 1 A | 1.4 mm × 0.70 mm × 0.4 mm maximum | Texas Instruments | |
| CIN | Ceramic capacitor, GRM155R60J475ME47D | 4.7 µF | 0402 (1 mm × 0.5 mm × 0.6 mm maximum) | Murata |
| COUT | Ceramic capacitor, GRM155R60J106ME15D | 10 µF | 0402 (1 mm × 0.5 mm × 0.65 mm max.) | Murata |
| L | Inductor DFE201610E | 1 µH | 0805 (2.0 mm × 1.6 mm × 1.0 mm max.) | Murata |