SLUSDU8G September 2019 – January 2025 TPS62860 , TPS62861
PRODUCTION DATA
| REGISTER ADDRESS 0X02 READ/WRITE | |||
|---|---|---|---|
| BIT | FIELD | VALUE (HEX) | DESCRIPTION |
| 7 | Operation Mode | 0x0 | Keep PFM/PWM selection as in CONTROL-Register |
| 0x1 | Sets the device in PWM operation for this Voltage selection (default value for TPS628605 and TPS628606) | ||
| BIT | FIELD | VALUE (HEX) | OUTPUT VOLTAGE (TYP) |
| 6:0 | VO2_SET | 0x00 | 0.400V |
| 0x01 | 0.4125V | ||
| ... | |||
| 0x14 | 0.65V (default value for TPS628603) | ||
| ... | |||
| 0x31 | 1.0125V (default value for TPS628606) | ||
| 0x38 | 1.10V (default value for TPS628600/04 and TPS628610) | ||
|
... |
|||
| 0x70 | 1.8V (default value for TPS628605) | ||
| 0x7E | 1.975V | ||
| 0x7F | 1.9875V | ||