SLUSF69A May 2024 – January 2025 BQ25186
PRODUCTION DATA
The input current limit can be controlled through I2C by selecting the ILIM bits.
If the ILIM clamp is active, ILIM_ACTIVE_STAT bit is set.
The MASK_ILIM will prevent interrupt from being issued but does not override the ILIM behavior itself. ILIM value can be programmed dynamically through the I2C by the host.