SLUSF69A May 2024 – January 2025 BQ25186
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| VBAT | Battery Voltage Range | 2.2 | 4.6 | V | |
| VIN | Input Voltage Range (IIN < 50 mA) | 2.7 | 18 | V | |
| VIN | Input Voltage Range | 2.7 | 12 | V | |
| IIN | Input Current Range (IN to SYS) | 1.1 | A | ||
| ISYS (DC) | SYS Discharge Current (DC) | 2 | A | ||
| ISYS (Peak) | SYS Discharge Current (tpulse < 20mS) | 3 | A | ||
| IBAT | Battery Discharge Current (BAT to SYS) | 3 | A | ||
| TJ | Operating Junction Temperature Range | -40 | 125 | °C | |