SLUSFK8 April 2024 BQ25770G
PRODUCTION DATA
When CMPIN_TR pin is muxed for independent comparator input by configuring CMPIN_TR_SELECT=0b, the comparator output is low effective and the output can be latched through setting EN_CMP_LATCH =1b. Host can clear comparator output by toggling EN_CMP_LATCH bit. Comparator polarity is determined through CMP_POL bit; comparator output deglitch time is adjustable through CMP_DEG bits. With polarity HIGH (CMP_POL = 1b), there is no internal hysteresis, user can place two resistors (RCMP1 and RCMP2) to program hysteresis externally referring to Figure 7-3. With polarity LOW (CMP_POL = 0b), the internal hysteresis is fixed at 100 mV.
The comparator has a dedicated force converter off protection feature which can be triggered through external system circuit. To enable this feature, set FRC_CONV_OFF=1b. Then, when the comparator output is low, the converter will be turned off, FAULT_FRC_CONV_OFF will be set to 1b, and the CHRG_OK pin will be pulled low to inform the host EC. When the comparator output returns to high, the FAULT_FRC_OFF bit is cleared and the converter resumes switching automatically. Upon adapter removal, force converter off fault should be cleared one time, if the comparator is still triggered low then the fault should be re-triggered again to keep converter disabled.
No matter CMPIN_TR pin function selection, it always has dedicated ADC channel which can be enabled though setting EN_ADC_CMPIN=1b.
Under battery only low power mode (EN_LWPWR=1b), there is a dedicated user register bit EN_LWPWR_CMP to enable independent comparator with minimum quiescent current consumption. When EN_LWPWR_CMP=1b the independent comparator is enabled.