SLUSFK8 April   2024 BQ25770G

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Comparison Table
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Timing Requirements
    7. 6.7 Typical Characteristics BQ25770G
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  Power-Up Sequence
      2. 7.3.2  MODE Pin Detection
      3. 7.3.3  REGN Regulator (REGN LDO)
      4. 7.3.4  Independent Comparator Function
      5. 7.3.5  Battery Charging Management
        1. 7.3.5.1 Autonomous Charging Cycle
        2. 7.3.5.2 Battery Charging Profile
        3. 7.3.5.3 Charging Termination
        4. 7.3.5.4 Charging Safety Timer
      6. 7.3.6  Temperature Regulation (TREG)
      7. 7.3.7  Vmin Active Protection (VAP) When Battery Only Mode
      8. 7.3.8  Two Level Battery Discharge Current Limit
      9. 7.3.9  Fast Role Swap Feature
      10. 7.3.10 CHRG_OK Indicator
      11. 7.3.11 Input and Charge Current Sensing
      12. 7.3.12 Input Current and Voltage Limit Setup
      13. 7.3.13 Battery Cell Configuration
      14. 7.3.14 Device HIZ State
      15. 7.3.15 USB On-The-Go (OTG)
      16. 7.3.16 Quasi Dual Phase Converter Operation
      17. 7.3.17 Continuous Conduction Mode (CCM)
      18. 7.3.18 Pulse Frequency Modulation (PFM)
      19. 7.3.19 Switching Frequency and Dithering Feature
      20. 7.3.20 Current and Power Monitor
        1. 7.3.20.1 High-Accuracy Current Sense Amplifier (IADPT and IBAT)
        2. 7.3.20.2 High-Accuracy Power Sense Amplifier (PSYS)
      21. 7.3.21 Input Source Dynamic Power Management
      22. 7.3.22 Integrated 16-Bit ADC for Monitoring
      23. 7.3.23 Input Current Optimizer (ICO)
      24. 7.3.24 Two-Level Adapter Current Limit (Peak Power Mode)
      25. 7.3.25 Processor Hot Indication
        1. 7.3.25.1 PROCHOT During Low Power Mode
        2. 7.3.25.2 PROCHOT Status
      26. 7.3.26 Device Protection
        1. 7.3.26.1  Watchdog Timer (WD)
        2. 7.3.26.2  Input Overvoltage Protection (ACOV)
        3. 7.3.26.3  Input Overcurrent Protection (ACOC)
        4. 7.3.26.4  System Overvoltage Protection (SYSOVP)
        5. 7.3.26.5  Battery Overvoltage Protection (BATOVP)
        6. 7.3.26.6  Battery Charge Overcurrent Protection (BATCOC)
        7. 7.3.26.7  Battery Discharge Overcurrent Protection (BATDOC)
        8. 7.3.26.8  BATFET Charge Current Clamp Protection under LDO Regulation Mode
        9. 7.3.26.9  Sleep Comparator Protection Between VBUS and ACP_A (SC_VBUSACP)
        10. 7.3.26.10 High Duty Buck Exit Comparator Protection (HDBCP)
        11. 7.3.26.11 REGN Power Good Protection (REGN_PG)
        12. 7.3.26.12 System Under Voltage Lockout (VSYS_UVP) and Hiccup Mode
        13. 7.3.26.13 OTG Mode Over Voltage Protection (OTG_OVP)
        14. 7.3.26.14 OTG Mode Under Voltage Protection (OTG_UVP)
        15. 7.3.26.15 Thermal Shutdown (TSHUT)
    4. 7.4 Device Functional Modes
      1. 7.4.1 Forward Mode
        1. 7.4.1.1 System Voltage Regulation with Narrow VDC Architecture
        2. 7.4.1.2 Battery Charging
      2. 7.4.2 USB On-The-Go Mode
      3. 7.4.3 Pass Through Mode (PTM)-Patented Technology
      4. 7.4.4 Learn Mode
    5. 7.5 Programming
      1. 7.5.1 SMBus Interface
        1. 7.5.1.1 SMBus Write-Word and Read-Word Protocols
        2. 7.5.1.2 Timing Diagrams
    6. 7.6 BQ25770G Registers
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 ACP-ACN Input Filter
        2. 8.2.2.2 Inductor Selection
        3. 8.2.2.3 Input Capacitor
        4. 8.2.2.4 Output Capacitor
        5. 8.2.2.5 Power MOSFETs Selection
      3. 8.2.3 Application Curves
  10. 9 Power Supply Recommendations
  11. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
      1. 10.2.1 Layout Example Reference Top View
  12. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 Third-Party Products Disclaimer
    2. 11.2 Documentation Support
      1. 11.2.1 Related Documentation
    3. 11.3 Receiving Notification of Documentation Updates
    4. 11.4 Support Resources
    5. 11.5 Trademarks
    6. 11.6 Electrostatic Discharge Caution
    7. 11.7 Glossary
  13. 12Revision History
  14. 13Mechanical, Packaging, and Orderable Information

Overview

The BQ25770G is a Narrow VDC buck-boost charger controller for portable electronics such as notebook, detachable, ultrabook, tablet, and other mobile devices with rechargeable batteries. It provides seamless transition between different converter operation modes (buck, boost, or buck-boost), fast transient response, and high light load efficiency.

The BQ25570G supports a wide range of power sources, including USB-C PD EPR ports, legacy USB ports, traditional AC-DC adapters, and so forth. It takes input voltage from 3.5 V to 40 V and charges a battery of 2 to 5-cell in series. In the absence of an input source, the BQ25770G supports the USB On-the-Go (OTG) function from a cell battery to generate an adjustable 3 V to 5 V at the USB port with 20-mV resolution.

The BQ25770G features Dynamic Power Management (DPM) to limit input power and avoid AC adapter overloading. During battery charging, as system power increases, charging current is reduced to maintain total input current below adapter rating. If system power demand temporarily exceeds adapter rating, the BQ25770G supports the NVDC architecture to allow battery discharge energy to supplement system power.

The BQ25770G monitors adapter current, battery current, and system power. The flexibility of the programmable PROCHOT output goes directly to the CPU for throttling back when needed.

The latest version of the USB-C PD specification includes Fast Role Swap (FRS) to ensure power role swapping occurs in a timely fashion so that the device(s) connected to the dock never experience momentary power loss or glitching. The device integrates FRS with compliance to the USB-C PD specification.

The TI patented switching frequency dithering pattern can significantly reduce EMI noise over the entire conductive EMI frequency range (150 kHz to 30 Mhz). Multiple dithering scale options are available to provide flexibility for different applications to simplify EMI noise filter design.

In order to be compliant with Intel IMVP8 / IMVP9, the BQ25770G includes a PSYS function to monitor the total platform power from the adapter and battery. Besides PSYS, it provides both an independent input current buffer (IADPT) and a battery current buffer (IBAT) with highly accurate current sense amplifiers. If the platform power exceeds the available power from the adapter and battery, a PROCHOT signal is asserted to the CPU so that the CPU optimizes its performance to the power available to the system.

The host controls input current, charge current, and charge voltage registers with high resolution, high accuracy regulation limits. It also sets the PROCHOT timing and threshold profile to meet system requirements.