SLUSFK8 April 2024 BQ25770G
PRODUCTION DATA
While operating in reverse direction, the device monitors the VBUS voltage. When VBUS exceeds VVBUS_OTG_OV there is 20-mA discharge current flow through VBUS pin. After VBUS exceeds VVBUS_OTG_OV for 10-ms deglitch time, the device stops switching, and and clear EN_OTG bit to 0b and exit OTG mode. When the event is triggered, the FAULT_OTG_OVP read only bit is triggered and CHRG_OK pin is pulled low if OTG_ON_CHRGOK=1b. The FAULT_OTG_OVP bit can be cleared through EC host read. In order to re-start OTG mode, EC host has to re-enable OTG mode by setting EN_OTG bit to 1b.