SLUSFK8 April 2024 BQ25770G
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| Voltage | ACP_A,ACN_A,ACP_B, ACN_B, VBUS | 0 | 40 | V | |
| VSYS | 0 | 23 | |||
| SRP, SRN | 0 | 23 | |||
| SW1_A, SW1_B | –2 | 40 | |||
| SW2 | –2 | 23 | |||
| BTST1_A, BTST1_B, HIDRV1_A,HIDRV1_B | 0 | 45 | |||
| BTST2, HIDRV2, BATDRV | 0 | 28 | |||
| SDA, SCL,REGN_A,REGN_B, CHRG_OK, CELL_BATPRES, ILIM_HIZ, LODRV1_A, LODRV1_B, LODRV2, CMPIN_TR,CMPOUT, MODE, EN_OTG | 0 | 5.3 | |||
| /PROCHOT | 0 | 5 | |||
| IADPT, IBAT, PSYS | 0 | 3.3 | |||
| Differential Voltage | BTST1_A-SW1_A, BTST1_B-SW1_B, BTST2-SW2, HIDRV1_A-SW1_A, HIDRV1_B-SW1_B, HIDRV2-SW2, BATDRV-SRP | 0 | 5 | V | |
| SRP-SRN, ACP_A-ACN_A, ACP_B-ACN_B | –0.2 | 0.2 | |||
| Temperature | Junction temperature range, TJ | –40 | 125 | °C | |
| Storage temperature, Tstg | –40 | 85 | |||