SLUSFK8 April 2024 BQ25770G
PRODUCTION DATA
Under HIGH_DUTY_BUCK=1b configuration, in order to prevent reverse boosting operation when VBUS is unplugged or reduced lower than VSYS, a dedicated comparator will force converter to exit high duty buck mode by forcing HIGH_DUTY_BUCK=0b. If VSYS is higher than 97.5% of VBUS, after 15-μs deglitch time the charger force HIGH_DUTY_BUCK back to 0b. As long as the comparator is triggered the charger should prevent HIGH_DUTY_BUCK bit from being set to 1b. HDBCP is an non-latch protection, if VSYS drops below 97.5% of VBUS minus hysteresis (80 mV), after 15-μs deglitch time HIGH_DUTY_BUCK bit is released and can be written to 1b to enter high duty buck operation.