SLUSFM5 March 2025 BQ76907-Q1
PRODUCTION DATA
| DESIGN PARAMETER | EXAMPLE VALUE |
|---|---|
| Minimum system operating voltage | 17.5V |
| Cell minimum operating voltage | 2.5V |
| Series cell count | 7 |
| Sense resistor | 1mΩ |
| Thermistor in use | yes |
| Charge voltage | 29.75V |
| Maximum charge current | 6.0A |
| Peak discharge current | 40.0A |
| Configuration settings | programmed in registers during customer production |
| Measurement speed | Set to highest resolution (2.93ms per measurement) |
| Protection subsystem configuration | Series FET configuration, device monitors, disables FETs upon fault, recovers autonomously |
| OV protection threshold | 4.30V |
| OV protection delay | 375ms (16 ADSCAN cycles) |
| OV protection recovery hysteresis | 100mV |
| UV protection threshold | 2.5V |
| UV protection delay | 141ms (6 ADSCAN cycles) |
| UV protection recovery hysteresis | 100mV |
| SCD protection threshold | 80mV (corresponding to a nominal 80A, based on a 1mΩ sense resistor) |
| SCD protection delay | 45 to 60µs |
| OCD1 protection threshold | 68mV (corresponding to a nominal 68A, based on a 1mΩ sense resistor) |
| OCD1 protection delay | 10ms |
| OCD2 protection threshold | 56mV (corresponding to a nominal 56A, based on a 1mΩ sense resistor) |
| OCD2 protection delay | 81.1ms |
| OCC protection threshold | 8mV (corresponding to a nominal 8A, based on a 1mΩ sense resistor) |
| OCC protection delay | 159.2ms |
| OTD protection threshold | Code = 2592 (corresponding to ≅ 60°C) |
| OTD protection delay | 2 seconds (17 FULLSCANs) |
| OTD protection recovery | Code = 2970 (corresponding to ≅ 55°C) for 2 seconds |
| OTC protection threshold | Code = 3888 (corresponding to ≅ 45°C) |
| OTC protection delay | 2 seconds (17 FULLSCANs) |
| OTC protection recovery | Code = 4428 (corresponding to ≅ 40°C) for 2 seconds |
| UTD protection threshold | Code = 15169 (corresponding to ≅ –20°C) |
| UTD protection delay | 7.97 seconds (68 FULLSCANs) |
| UTD protection recovery | Code = 13398 (corresponding to ≅ –10°C) for 2 seconds |
| UTC protection threshold | Code = 11319 (corresponding to ≅ 0°C) |
| UTC protection delay | 5.04 seconds (43 FULLSCANs) |
| UTC protection recovery | Code = 10318 (corresponding to ≅ 5°C) for 2 seconds |
| Host watchdog timeout protection delay | 5 seconds |
| ALERT pin functionality | Used for alarm interrupt function |
| REGOUT LDO Usage | Enabled with 3.3V output |