SLUSFM5 March 2025 BQ76907-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| V(ADC_IN_CELLS) | Input voltage range (differential cell input mode) (2) (4) | Internal reference (Vref = VREF1) | –0.2 | 5.5 | V | |
| V(ADC_IN) | Input voltage range (ADCIN measurement mode)(2)(6) | Internal reference (Vref = VREF1, Settings:Configuration:DA Config[TSMODE] = 1), applicable to ADCIN measurements using the TS pin | –0.2 | 1.8 | V | |
| V(ADC_IN_TS) | Input voltage range (external thermistor measurement mode)(2)(5) | Regulator reference (Vref = VREG18, Settings:Configuration:DA Config[TSMODE] = 0), applicable to external thermistor measurement using the TS pin | –0.2 | 1.8 | V | |
| V(ADC_IN_DIV) | Input voltage range (divider measurement mode)(2)(7) | Internal reference (Vref = VREF1), applicable to divider measurements using the VC7 pin relative to VSS. | 2.0 | 38.5 | V | |
| B(ADC_OFF_CELL) | Differential cell offset error | 16-bit, uncalibrated, with VC7 - VC6 = 0V, VC6 = 24V, using raw ADC codes | -0.5 | LSB (4) | ||
| B(ADC_OFF_DRIFT_CELL) | Differential cell offset error drift(3) | 16-bit, uncalibrated, with VC7 - VC6 = 0V, VC6 = 4V, using raw ADC codes, over -40°C to +125°C | -0.27 | 0.24 | LSB/°C (4) | |
| B(ADC_OFF) | TS offset error (1) | 16-bit, uncalibrated, using Vref = VREG18 | -33 | 4.2 | 44 | LSB(6) |
| B(ADC_OFF_DIV) | Divider offset error | 16-bit, uncalibrated, using divider mode on VC7 | -3.7 | LSB(7) | ||
| G(ADC_TS_REG18) | Gain of ADC TS pin measurement using Vref = VREG18 (9) | Reported digital code = G(ADC_TS_REG18) × VTS / VREG18. 16-bit, uncalibrated, using TS pin, VTS = 1.5V. | 19172 | 19416 | 19684 | N/A (5) |
| G(ADC_TS_ADCIN) | Gain of ADC TS pin measurement using Vref = VREF1 (9) | Reported digital code = G(ADC_TS_ADCIN) × VTS. 16-bit, uncalibrated, using TS pin, VTS = 1.5V. | 15732 | 16020 | 16272 | LSB/V (6) |
| G(ADC_CELL_RAW) | Raw gain of ADC cell voltage measurement (9) | Gain measured 16-bit, using 2.0V and 4.0V differential cell input mode on VC7 - VC6, uncalibrated, using raw ADC codes. | 5465 | 5477 | 5490 | LSB/V (4) |
| R(ADC_IN_CELL) | Effective input resistance(8) | Differential cell input mode on VC7 - VC6 | 4 | MΩ | ||
| R(ADC_IN_TOS) | Effective input resistance | Divider measurement on VC7 pin (only active while the pin is being measured) | 600 | kΩ | ||
| I(LEAKAGE) | Pin leakage current (3) | Input current per pin into VC1 ~ VC7, BAT, REGSRC, with no conversions, stack biased with 5V / cell, VBAT = 30V, device in SHUTDOWN mode. | 2 | µA | ||
| B(ADC_RES_SLOW) | Effective resolution with slow speed setting(1) | Single conversion, in NORMAL mode, Settings:Configuration:Power Config[SSADCSPEED] = 0x0, using TS input in ADCIN mode. | 15 | bits | ||
| B(ADC_RES_MEDSLOW) | Effective resolution with medium slow speed setting(1) | Single conversion, in NORMAL mode, Settings:Configuration:Power Config[SSADCSPEED] = 0x1, using TS input in ADCIN mode. | 14 | bits | ||
| B(ADC_RES_MEDFAST) | Effective resolution with medium fast speed setting(1) | Single conversion, in NORMAL mode, Settings:Configuration:Power Config[SSADCSPEED] = 0x2, using TS input in ADCIN mode. | 13 | bits | ||
| B(ADC_RES_FAST) | Effective resolution with fast speed setting(1) | Single conversion, in NORMAL mode, Settings:Configuration:Power Config[SSADCSPEED] = 0x3, using TS input in ADCIN mode. | 11 | bits | ||
| t(ADC_CONV_SLOW) | Conversion-time | Single conversion, in NORMAL mode, Settings:Configuration:Power Config[CVADCSPEED] and [SSADCSPEED] = 0x0 | 2.93 | ms | ||
| t(ADC_CONV_MEDSLOW) | Conversion-time in medium slow mode | Single conversion, in NORMAL mode, Settings:Configuration:Power Config[CVADCSPEED] and [SSADCSPEED] = 0x1 | 1.46 | ms | ||
| t(ADC_CONV_MEDFAST) | Conversion-time in medium fast mode | Single conversion, in NORMAL mode, Settings:Configuration:Power Config[CVADCSPEED] and [SSADCSPEED] = 0x2 | 732 | µs | ||
| t(ADC_CONV_FAST) | Conversion-time in fast mode | Single conversion, in NORMAL mode, Settings:Configuration:Power Config[CVADCSPEED] and [SSADCSPEED] = 0x3 | 366 | µs | ||
| VSTACK(ACC) | Stack voltage (VC7 - VVSS) measurement accuracy (9) | 3V ≤ VVC7 - VVSS ≤ 38.5V, TA = 25°C, specified using an input network of 20Ω and 220nF. | –37 | 28 | mV | |
| 3V ≤ VVC7 - VVSS ≤ 38.5V, TA = -20°C to 65°C, specified using an input network of 20Ω and 220nF. | –162 | 168 | mV | |||
| 3V ≤ VVC7 - VVSS ≤ 38.5V, TA = -40°C to 125°C, specified using an input network of 20Ω and 220nF. | –380 | 215 | mV | |||