SLUSFM5 March 2025 BQ76907-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VCELL(ACC) | Cell voltage measurement accuracy, VVC(x) - VVC(x-1) = 4.5V, 1 ≤ x ≤ 7(1) |
TA = 25°C | -3.6 | 3.6 | mV | |
| –20°C ≤ TA ≤ 65°C | -4.6 | 8.2 | mV | |||
| –40°C ≤ TA ≤ 125°C | -6.2 | 10.8 | mV | |||
| VCELL(ACC) | Cell voltage measurement accuracy, 2V < VVC(x) - VVC(x-1) = 5V, 1 ≤ x ≤ 7(1) |
TA = 25°C | -3.9 | 4.3 | mV | |
| –20°C ≤ TA ≤ 65°C | -4.8 | 8.2 | mV | |||
| –40°C ≤ TA ≤ 125°C | -7.6 | 11.4 | mV | |||