SLUSFM5 March 2025 BQ76907-Q1
PRODUCTION DATA
The BQ76907-Q1 integrates a broad suite of protections for battery management and provides the capability to enable individual protections, as well as to select which protections will result in autonomous control of the FETs. See the BQ76907-Q1 Technical Reference Manual for detailed descriptions of each protection function. The primary protection features include:
The device also includes additional diagnostic checks which can also result in autonomous control of the FETs, depending on configuration settings.