SLUSFN3A July   2024  – May 2025 BQ25820

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Device Comparison
  6. Pin Configuration and Functions
  7. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Timing Requirements
    7. 6.7 Typical Characteristics (BQ25820)
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Device Power-On-Reset
      2. 7.3.2 Device Power-Up From Battery Without Input Source
      3. 7.3.3 Device Power Up from Input Source
        1. 7.3.3.1 VAC Operating Window Programming (ACUV and ACOV)
        2. 7.3.3.2 MODE Pin Configuration
        3. 7.3.3.3 REGN Regulator (REGN LDO)
        4. 7.3.3.4 Switching Frequency and Synchronization (FSW_SYNC)
        5. 7.3.3.5 Device HIZ Mode
      4. 7.3.4 Battery Charging Management
        1. 7.3.4.1 Autonomous Charging Cycle
          1. 7.3.4.1.1 Charge Current Programming (ICHG pin and ICHG_REG)
        2. 7.3.4.2 Li-Ion Battery Charging Profile
        3. 7.3.4.3 LiFePO4 Battery Charging Profile
        4. 7.3.4.4 Charging Termination for Li-ion and LiFePO4
        5. 7.3.4.5 Charging Safety Timer
        6. 7.3.4.6 Thermistor Qualification
          1. 7.3.4.6.1 JEITA Guideline Compliance in Charge Mode
          2. 7.3.4.6.2 Cold/Hot Temperature Window in Reverse Mode
      5. 7.3.5 Power Path Management
        1. 7.3.5.1 Dynamic Power Management: Input Voltage and Input Current Regulation
          1. 7.3.5.1.1 Input Current Regulation
            1. 7.3.5.1.1.1 ILIM_HIZ Pin
          2. 7.3.5.1.2 Input Voltage Regulation
            1. 7.3.5.1.2.1 Max Power Point Tracking (MPPT) for Solar PV Panel
        2. 7.3.5.2 Ideal Diode BATFET Control
      6. 7.3.6 Reverse Mode Power Direction
      7. 7.3.7 Integrated 16-Bit ADC for Monitoring
      8. 7.3.8 Status Outputs (PG, STAT1, STAT2, and INT)
        1. 7.3.8.1 Power Good Indicator (PG)
        2. 7.3.8.2 Charging Status Indicator (STAT1, STAT2 Pins)
        3. 7.3.8.3 Interrupt to Host (INT)
      9. 7.3.9 Serial Interface
        1. 7.3.9.1 Data Validity
        2. 7.3.9.2 START and STOP Conditions
        3. 7.3.9.3 Byte Format
        4. 7.3.9.4 Acknowledge (ACK) and Not Acknowledge (NACK)
        5. 7.3.9.5 Target Address and Data Direction Bit
        6. 7.3.9.6 Single Write and Read
        7. 7.3.9.7 Multi-Write and Multi-Read
    4. 7.4 Device Functional Modes
      1. 7.4.1 Host Mode and Default Mode
      2. 7.4.2 Register Bit Reset
    5. 7.5 BQ25820 Registers
  9. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Applications
      1. 8.2.1 Typical Application
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
          1. 8.2.1.2.1 ACUV / ACOV Input Voltage Operating Window Programming
          2. 8.2.1.2.2 Charge Voltage Selection
          3. 8.2.1.2.3 Switching Frequency Selection
          4. 8.2.1.2.4 Inductor Selection
          5. 8.2.1.2.5 Input (VAC / SYS) Capacitor
          6. 8.2.1.2.6 Output (VBAT) Capacitor
          7. 8.2.1.2.7 Sense Resistor (RAC_SNS and RBAT_SNS) and Current Programming
          8. 8.2.1.2.8 Power MOSFETs Selection
          9. 8.2.1.2.9 ACFETs and BATFETs Selection
        3. 8.2.1.3 Application Curves
  10. Power Supply Recommendations
  11. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  12. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 Third-Party Products Disclaimer
    2. 11.2 Receiving Notification of Documentation Updates
    3. 11.3 Support Resources
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 Glossary
  13. 12Revision History
  14. 13Mechanical, Packaging, and Orderable Information
Input Voltage Regulation

In addition to input current regulation, the device also offers input voltage regulation to limit the input power. This is especially useful when dealing with input sources such as solar panels, where the operating voltage must be controlled to extract the maximum power. Alternatively, if the input source current limitation is not known, input voltage regulation can be used to limit the power draw from the input source. By using input voltage regulation, the battery charger reduces the charging current when the input voltage falls below the input voltage limit set by the higher of VAC_DPM register bits, or ACUV pin.

There are two thresholds to limit the input voltage (the higher limit of these will apply)

  1. VAC_DPM register bits (host software control)
  2. ACUV pin falling threshold (hardware control)

To set the minimum input voltage using the VAC_DPM register bits, write the desired value directly to the VAC_DPM register bits. The default VAC_DPM is set to minimum code, allowing ACUV pin to limit the input voltage in hardware.

To set the minimum input voltage using the ACUV pin, refer to Section 7.3.3.1.

System Note: It is recommended to set the VAC_DPM above the battery full charge voltage to achieve full battery charging.