SLUSFN3A July 2024 – May 2025 BQ25820
PRODUCTION DATA
If only battery is present and the voltage is above VSRN_OK threshold, the BATFET turns on as an ideal diode (if EN_BATFET_IDEAL_DIODE = 1), or simply as a switch (if EN_BATFET_IDEAL_DIODE = 0) and connects battery to system. The REGN LDO stays off to minimize the quiescent current. The N-type driver allows for use of low RDS,ON external BATFET, minimizing the conduction loss. The low quiescent current on BAT maximizes the battery run time. The ADC can be used to monitor discharge current through SRP and SRN pins. The BATFET can be forced to turn off via the FORCE_BATFET_OFF register bit.