SLUSFN3A July 2024 – May 2025 BQ25820
PRODUCTION DATA
Table 7-7 lists the memory-mapped registers for the BQ25820 registers. All register offset addresses not listed in Table 7-7 should be considered as reserved locations and the register contents should not be modified.
| Address | Acronym | Register Name | Section |
|---|---|---|---|
| 0x0 | REG0x00_Charge_Voltage_Limit | Charge Voltage Limit | Go |
| 0x2 | REG0x02_Charge_Current_Limit | Charge Current Limit | Go |
| 0x6 | REG0x06_Input_Current_DPM_Limit | Input Current DPM Limit | Go |
| 0x8 | REG0x08_Input_Voltage_DPM_Limit | Input Voltage DPM Limit | Go |
| 0xA | REG0x0A_Reverse_Mode_Input_Current_Limit | Reverse Mode Input Current Limit | Go |
| 0xC | REG0x0C_Reverse_Mode_System_Voltage_Limit | Reverse Mode System Voltage Limit | Go |
| 0x10 | REG0x10_Precharge_Current_Limit | Precharge Current Limit | Go |
| 0x12 | REG0x12_Termination_Current_Limit | Termination Current Limit | Go |
| 0x14 | REG0x14_Precharge_and_Termination_Control | Precharge and Termination Control | Go |
| 0x15 | REG0x15_Timer_Control | Timer Control | Go |
| 0x16 | REG0x16_Three-Stage_Charge_Control | Three-Stage Charge Control | Go |
| 0x17 | REG0x17_Charger_Control | Charger Control | Go |
| 0x18 | REG0x18_Pin_Control | Pin Control | Go |
| 0x19 | REG0x19_Power_Path_and_Reverse_Mode_Control | Power Path and Reverse Mode Control | Go |
| 0x1A | REG0x1A_MPPT_Control | MPPT Control | Go |
| 0x1B | REG0x1B_TS_Charging_Threshold_Control | TS Charging Threshold Control | Go |
| 0x1C | REG0x1C_TS_Charging_Region_Behavior_Control | TS Charging Region Behavior Control | Go |
| 0x1D | REG0x1D_TS_Reverse_Mode_Threshold_Control | TS Reverse Mode Threshold Control | Go |
| 0x1E | REG0x1E_Reverse_Undervoltage_Control | Reverse Undervoltage Control | Go |
| 0x1F | REG0x1F_VAC_Max_Power_Point_Detected | VAC Max Power Point Detected | Go |
| 0x21 | REG0x21_Charger_Status_1 | Charger Status 1 | Go |
| 0x22 | REG0x22_Charger_Status_2 | Charger Status 2 | Go |
| 0x23 | REG0x23_Charger_Status_3 | Charger Status 3 | Go |
| 0x24 | REG0x24_Fault_Status | Fault Status | Go |
| 0x25 | REG0x25_Charger_Flag_1 | Charger Flag 1 | Go |
| 0x26 | REG0x26_Charger_Flag_2 | Charger Flag 2 | Go |
| 0x27 | REG0x27_Fault_Flag | Fault Flag | Go |
| 0x28 | REG0x28_Charger_Mask_1 | Charger Mask 1 | Go |
| 0x29 | REG0x29_Charger_Mask_2 | Charger Mask 2 | Go |
| 0x2A | REG0x2A_Fault_Mask | Fault Mask | Go |
| 0x2B | REG0x2B_ADC_Control | ADC Control | Go |
| 0x2C | REG0x2C_ADC_Channel_Control | ADC Channel Control | Go |
| 0x2D | REG0x2D_IAC_ADC | IAC ADC | Go |
| 0x2F | REG0x2F_IBAT_ADC | IBAT ADC | Go |
| 0x31 | REG0x31_VAC_ADC | VAC ADC | Go |
| 0x33 | REG0x33_VBAT_ADC | VBAT ADC | Go |
| 0x35 | REG0x35_VSYS_ADC | VSYS ADC | Go |
| 0x37 | REG0x37_TS_ADC | TS ADC | Go |
| 0x39 | REG0x39_VFB_ADC | VFB ADC | Go |
| 0x3B | REG0x3B_Gate_Driver_Strength_Control | Gate Driver Strength Control | Go |
| 0x3C | REG0x3C_Gate_Driver_Dead_Time_Control | Gate Driver Dead Time Control | Go |
| 0x3D | REG0x3D_Part_Information | Part Information | Go |
| 0x62 | REG0x62_Reverse_Mode_Battery_Discharge_Current | Reverse Mode Battery Discharge Current | Go |
Complex bit access types are encoded to fit into small table cells. Table 7-8 shows the codes that are used for access types in this section.
| Access Type | Code | Description |
|---|---|---|
| Read Type | ||
| R | R | Read |
| Write Type | ||
| W | W | Write |
| Reset or Default Value | ||
| -n | Value after reset or the default value | |
REG0x00_Charge_Voltage_Limit is shown in Table 7-9.
Return to the Summary Table.
I2C REG0x01=[15:8], I2C REG0x00=[7:0]
| Bit | Field | Type | Reset | Notes | Description |
|---|---|---|---|---|---|
| 15:5 | RESERVED | R | 0x0 | Reserved | |
| 4:0 | VFB_REG | R/W | 0x10 | Reset by: REG_RESET |
FB Voltage Regulation Limit: POR: 1536mV (10h) Range: 1504mV-1566mV (0h-1Fh) Bit Step: 2mV Offset: 1504mV |
REG0x02_Charge_Current_Limit is shown in Table 7-10.
Return to the Summary Table.
I2C REG0x03=[15:8], I2C REG0x02=[7:0]
| Bit | Field | Type | Reset | Notes | Description |
|---|---|---|---|---|---|
| 15:11 | RESERVED | R | 0x0 | Reserved | |
| 10:2 | ICHG_REG | R/W | 0x190 | Reset by: REG_RESET WATCHDOG |
Fast Charge Current Regulation Limit
with 5mΩ RBAT_SNS: Actual charge current is the lower of ICHG_REG and ICHG pin POR: 20000mA (190h) Range: 400mA-20000mA (8h-190h) Clamped Low Clamped High Bit Step: 50mA |
| 1:0 | RESERVED | R | 0x0 | Reserved |
REG0x06_Input_Current_DPM_Limit is shown in Table 7-11.
Return to the Summary Table.
I2C REG0x07=[15:8], I2C REG0x06=[7:0]
| Bit | Field | Type | Reset | Notes | Description |
|---|---|---|---|---|---|
| 15:11 | RESERVED | R | 0x0 | Reserved | |
| 10:2 | IAC_DPM | R/W | 0x190 | Reset by: REG_RESET |
Input Current DPM Regulation Limit with
2mΩ RAC_SNS: Actual input current limit is the lower of IAC_DPM and ILIM_HIZ pin POR: 50000mA (190h) Range: 1000mA-50000mA (8h-190h) Clamped Low Clamped High Bit Step: 125mA |
| 1:0 | RESERVED | R | 0x0 | Reserved |
REG0x08_Input_Voltage_DPM_Limit is shown in Table 7-12.
Return to the Summary Table.
I2C REG0x09=[15:8], I2C REG0x08=[7:0]
| Bit | Field | Type | Reset | Notes | Description |
|---|---|---|---|---|---|
| 15:14 | RESERVED | R | 0x0 | Reserved | |
| 13:2 | VAC_DPM | R/W | 0xD2 | Reset by: REG_RESET |
Input Voltage Regulation Limit: Note if EN_MPPT = 1, the Full Sweep method will use this limit as the lower search window for Full Panel Sweep POR: 4400mV (DCh) Range: 4400mV-65000mV (DCh-CB2h) Clamped Low Clamped High Bit Step: 20mV |
| 1:0 | RESERVED | R | 0x0 | Reserved |
REG0x0A_Reverse_Mode_Input_Current_Limit is shown in Table 7-13.
Return to the Summary Table.
I2C REG0x0B=[15:8], I2C REG0x0A=[7:0]
| Bit | Field | Type | Reset | Notes | Description |
|---|---|---|---|---|---|
| 15:11 | RESERVED | R | 0x0 | Reserved | |
| 10:2 | IAC_REV | R/W | 0x190 | Reset by: REG_RESET |
Input Current Regulation in Reverse
Mode with 2mΩ RAC_SNS: POR: 50000mA (190h) Range: 1000mA-50000mA (8h-190h) Clamped Low Clamped High Bit Step: 125mA |
| 1:0 | RESERVED | R | 0x0 | Reserved |
REG0x0C_Reverse_Mode_System_Voltage_Limit is shown in Table 7-14.
Return to the Summary Table.
I2C REG0x0D=[15:8], I2C REG0x0C=[7:0]
| Bit | Field | Type | Reset | Notes | Description |
|---|---|---|---|---|---|
| 15:14 | RESERVED | R | 0x0 | Reserved | |
| 13:2 | VSYS_REV | R/W | 0xFA | Reset by: REG_RESET |
System Voltage Regulation in Reverse
Mode: POR: 5000mV
(FAh) Range: 3300mV-65000mV (A5h-CB2h) Clamped Low Clamped High Bit Step: 20mV |
| 1:0 | RESERVED | R | 0x0 | Reserved |
REG0x10_Precharge_Current_Limit is shown in Table 7-15.
Return to the Summary Table.
I2C REG0x11=[15:8], I2C REG0x10=[7:0]
| Bit | Field | Type | Reset | Notes | Description |
|---|---|---|---|---|---|
| 15:10 | RESERVED | R | 0x0 | Reserved | |
| 9:2 | IPRECHG | R/W | 0x50 | Actual pre-charge current is the lower
of IPRECHG and ICHG pin Reset by: REG_RESET |
Pre-charge current regulation limit
with 5mΩ RBAT_SNS:
POR: 4000mA (50h) Range: 250mA-10000mA (5h-C8h) Clamped Low Clamped High Bit Step: 50mA |
| 1:0 | RESERVED | R | 0x0 | Reserved |
REG0x12_Termination_Current_Limit is shown in Table 7-16.
Return to the Summary Table.
I2C REG0x13=[15:8], I2C REG0x12=[7:0]
| Bit | Field | Type | Reset | Notes | Description |
|---|---|---|---|---|---|
| 15:10 | RESERVED | R | 0x0 | Reserved | |
| 9:2 | ITERM | R/W | 0x28 | Actual termination current is the lower
of ITERM and ICHG pin if both functions enabled Reset by: REG_RESET |
Termination Current Threshold with 5mΩ
RBAT_SNS: POR:
2000mA (28h) Range: 250mA-10000mA (5h-C8h) Clamped Low Clamped High Bit Step: 50mA |
| 1:0 | RESERVED | R | 0x0 | Reserved |
REG0x14_Precharge_and_Termination_Control is shown in Table 7-17.
Return to the Summary Table.
| Bit | Field | Type | Reset | Notes | Description |
|---|---|---|---|---|---|
| 7:4 | RESERVED | R | 0x0 | Reserved | |
| 3 | EN_TERM | R/W | 0x1 | Reset by: REG_RESET |
Enable termination control 0b = Disable 1b = Enable |
| 2:1 | VBAT_LOWV | R/W | 0x3 | Reset by: REG_RESET |
Battery threshold for PRECHG to FASTCHG
transition, as percentage of VFB_REG: 00b = 30% x
VFB_REG 01b = 55% x VFB_REG 10b = 66.7% x VFB_REG 11b = 71.4% x VFB_REG |
| 0 | EN_PRECHG | R/W | 0x1 | Reset by: REG_RESET |
Enable pre-charge and trickle charge
functions: 0b =
Disable 1b = Enable |
REG0x15_Timer_Control is shown in Table 7-18.
Return to the Summary Table.
| Bit | Field | Type | Reset | Notes | Description |
|---|---|---|---|---|---|
| 7:6 | TOPOFF_TMR | R/W | 0x0 | Reset by: REG_RESET |
Top-off timer control: 00b = Disable 01b = 15 mins 10b = 30 mins 11b = 45 mins |
| 5:4 | WATCHDOG | R/W | 0x1 | Reset by: REG_RESET |
Watchdog timer control: 00b = Disable 01b = 40s 10b = 80s 11b = 160s |
| 3 | EN_CHG_TMR | R/W | 0x1 | Reset by: REG_RESET WATCHDOG |
Enable charge safety timer: 0b = Disable 1b = Enable |
| 2:1 | CHG_TMR | R/W | 0x2 | Reset by: REG_RESET |
Charge safety timer setting: 00b = 5hr 01b = 8hr 10b = 12hr 11b = 24hr |
| 0 | EN_TMR2X | R/W | 0x1 | Reset by: REG_RESET |
Charge safety timer speed in DPM: 0b = Timer always
counts normally 1b = Timer slowed by 2x during input DPM |
REG0x16_Three-Stage_Charge_Control is shown in Table 7-19.
Return to the Summary Table.
| Bit | Field | Type | Reset | Notes | Description |
|---|---|---|---|---|---|
| 7:6 | RESERVED | R | 0x0 | Reserved | |
| 5 | RESERVED | R | 0x0 | Reserved | |
| 4 | RESERVED | R | 0x0 | Reserved | |
| 3:0 | RESERVED | R | 0x0 | Reserved |
REG0x17_Charger_Control is shown in Table 7-20.
Return to the Summary Table.
| Bit | Field | Type | Reset | Notes | Description |
|---|---|---|---|---|---|
| 7:6 | VRECHG | R/W | 0x3 | Reset by: REG_RESET |
Battery auto-recharge threshold, as
percentage of VFB_REG: 00b = 93.0% x VFB_REG 01b = 94.3% x VFB_REG 10b = 95.2% x VFB_REG 11b = 97.6% x VFB_REG |
| 5 | WD_RST | R/W | 0x0 | Reset by: REG_RESET |
I2C Watchdog timer reset control: 0b = Normal 1b = Reset (bit goes back to 0 after timer reset) |
| 4 | DIS_CE_PIN | R/W | 0x0 | Reset by: REG_RESET |
/CE pin function disable: 0b = /CE pin
enabled 1b = /CE pin disabled |
| 3 | EN_CHG_BIT_RESET_BEHAVIOR | R/W | 0x1 | Reset by: REG_RESET |
Controls the EN_CHG bit behavior when
WATCHDOG expires: 0b
= EN_CHG bit resets to 0 1b = EN_CHG bit resets to 1 |
| 2 | EN_HIZ | R/W | 0x0 | Reset by: REG_RESET WATCHDOG Adapter Plug In |
HIZ mode enable: 0b = Disable 1b = Enable |
| 1 | EN_IBAT_LOAD | R/W | 0x0 | Sinks current from SRN to GND. Recommend
to disable IBAT ADC (IBAT_ADC_DIS = 1) while this
bit is active. Reset by: REG_RESET WATCHDOG |
Battery Load (IBAT_LOAD) Enable: 0b = Disabled 1b = Enabled |
| 0 | EN_CHG | R/W | 0x1 | Reset by: REG_RESET WATCHDOG |
Charge enable control: 0b = Disable 1b = Enable |
REG0x18_Pin_Control is shown in Table 7-21.
Return to the Summary Table.
| Bit | Field | Type | Reset | Notes | Description |
|---|---|---|---|---|---|
| 7 | EN_ICHG_PIN | R/W | 0x1 | Reset by: REG_RESET WATCHDOG |
ICHG pin function enable: 0b = ICHG pin
disabled 1b = ICHG pin enabled |
| 6 | EN_ILIM_HIZ_PIN | R/W | 0x1 | Reset by: REG_RESET WATCHDOG |
ILIM_HIZ pin function enable: 0b = ILIM_HIZ pin
disabled 1b = ILIM_HIZ pin enabled |
| 5 | DIS_PG_PIN | R/W | 0x0 | Reset by: REG_RESET |
PG pin function disable: 0b = PG pin
enabled 1b = PG pin disabled |
| 4 | DIS_STAT_PINS | R/W | 0x0 | Reset by: REG_RESET |
STAT1, STAT2 pin function disable: 0b = STAT pins
enabled 1b = STAT pins disabled |
| 3 | FORCE_STAT4_ON | R/W | 0x0 | Reset by: REG_RESET |
CE_STAT4 pin override: Can only be forced on if DIS_CE_PIN = 1 0b = CE_STAT4 open-drain off 1b = CE_STAT4 pulls LOW |
| 2 | FORCE_STAT3_ON | R/W | 0x0 | Reset by: REG_RESET |
PG_STAT3 pin override: Can only be forced on if DIS_PG_PIN = 1 0b = PG_STAT3 open-drain off 1b = PG_STAT3 pulls LOW |
| 1 | FORCE_STAT2_ON | R/W | 0x0 | Reset by: REG_RESET |
STAT2 pin override: Can only be forced on if DIS_STAT_PINS = 1 0b = STAT2 open-drain off 1b = STAT2 pulls LOW |
| 0 | FORCE_STAT1_ON | R/W | 0x0 | Reset by: REG_RESET |
STAT1 pin override: Can only be forced on if DIS_STAT_PINS = 1 0b = STAT1 open-drain off 1b = STAT1 pulls LOW |
REG0x19_Power_Path_and_Reverse_Mode_Control is shown in Table 7-22.
Return to the Summary Table.
| Bit | Field | Type | Reset | Notes | Description |
|---|---|---|---|---|---|
| 7 | REG_RST | R/W | 0x0 | Reset by: REG_RESET |
Register reset to default values: 0b = Not reset 1b = Reset (bit goes back to 0 after register reset) |
| 6 | EN_IAC_LOAD | R/W | 0x0 | Reset by: REG_RESET WATCHDOG |
VAC Load (IAC_LOAD) Enable: 0b = Disabled 1b = Enabled |
| 5 | EN_PFM | R/W | 0x1 | It is recommended to disable PFM when
ITERM < 2A Reset by: REG_RESET |
Enable PFM mode in light-load: Note this bit is reset upon a valid SYNC signal detection on FSW_SYNC pin. Host can set this bit back to 1 to force PFM operation even with a valid SYNC input 0b = Disable (Fixed-frequency DCM operation) 1b = Enable (PFM operation) |
| 4 | FORCE_BATFET_OFF | R/W | 0x0 | Reset by: REG_RESET Adapter Plug In |
Force BATFET off control: 0b = Allow normal
BATFET operation 1b = Force BATFET off |
| 3 | PWRPATH_REDUCE_VDRV | R/W | 0x0 | Reset by: REG_RESET WATCHDOG |
Power-Path (ACFET, BATFET) Drive
Voltage Select: 0b =
10V 1b = 7V |
| 2 | EN_BATFET_IDEAL_DIODE | R/W | 0x0 | Reset by: REG_RESET |
Enable BATFET ideal diode turn-on
mode: 0b = Disable 1b = Enable |
| 1 | EN_AUTO_REV | R/W | 0x0 | To exit reverse mode, it is recommended
to clear both EN_AUTO_REV and EN_REV bits Reset by: REG_RESET WATCHDOG |
Auto Reverse Mode to regulate SYS when
VBAT < VSYS_REV register: 0b = Disable Auto
Reverse 1b = Enable Auto Reverse |
| 0 | EN_REV | R/W | 0x0 | To exit reverse mode, it is recommended
to clear both EN_AUTO_REV and EN_REV bits Reset by: REG_RESET WATCHDOG Adapter Plug In |
Reverse Mode control: 0b = Disable 1b = Enable |
REG0x1A_MPPT_Control is shown in Table 7-23.
Return to the Summary Table.
| Bit | Field | Type | Reset | Notes | Description |
|---|---|---|---|---|---|
| 7 | FORCE_SWEEP | R/W | 0x0 | Reset by: REG_RESET |
Force Full Panel Sweep and reset MPPT
timers: 0b =
Normal 1b = Start Full Panel Sweep (bit goes back to 0 after Full Panel Sweep complete) |
| 6:5 | RESERVED | R | 0x0 | Reserved | |
| 4:3 | RESERVED | R | 0x0 | Reserved | |
| 2:1 | FULL_SWEEP_TMR | R/W | 0x0 | Reset by: REG_RESET |
Full Panel Sweep timer control: 00b = 3 min 01b = 10 min 10b = 15 min 11b = 20 min |
| 0 | EN_MPPT | R/W | 0x0 | When MPPT is enabled, the ADC is
controlled by the device, writes to REG2A are
ignored Reset by: REG_RESET |
MPPT algorithm control: 0b = Disable MPPT 1b = Enable MPPT |
REG0x1B_TS_Charging_Threshold_Control is shown in Table 7-24.
Return to the Summary Table.
| Bit | Field | Type | Reset | Notes | Description |
|---|---|---|---|---|---|
| 7:6 | TS_T5 | R/W | 0x2 | Reset by: REG_RESET |
TS T5 (HOT) threshold control: 00b = 41.2% (50C) 01b = 37.7% (55C) 10b = 34.375% (60C) 11b = 31.25%(65C) |
| 5:4 | TS_T3 | R/W | 0x1 | Reset by: REG_RESET |
JEITA TS T3 (WARM) threshold
control: 00b =
48.4% (40C) 01b = 44.8% (45C) 10b = 41.2% (50C) 11b = 37.7% (55C) |
| 3:2 | TS_T2 | R/W | 0x1 | Reset by: REG_RESET |
JEITA TS T2 (COOL) threshold
control: 00b =
71.1% (5C) 01b = 68.4% (10C) 10b = 65.5% (15C) 11b = 62.4% (20C) |
| 1:0 | TS_T1 | R/W | 0x2 | Reset by: REG_RESET |
TS T1 (COLD) threshold control: 00b = 77.15%
(-10C) 01b = 75.32% (-5C) 10b = 73.25% (0C) 11b = 71.1% (5C) |
REG0x1C_TS_Charging_Region_Behavior_Control is shown in Table 7-25.
Return to the Summary Table.
| Bit | Field | Type | Reset | Notes | Description |
|---|---|---|---|---|---|
| 7 | RESERVED | R | 0x0 | Reserved | |
| 6:5 | JEITA_VSET | R/W | 0x2 | Reset by: REG_RESET |
JEITA Warm (T3 < TS < T5)
regulation voltage setting, as percentage of
VFB_REG: 00b =
Charge Suspend 01b = 94.3% x VFB_REG 10b = 97.6% x VFB_REG 11b = 100% x VFB_REG |
| 4 | JEITA_ISETH | R/W | 0x1 | Reset by: REG_RESET |
JEITA Warm (T3 < TS < T5)
regulation current setting, as percentage of
ICHG_REG: 0b = 40%
x ICHG_REG 1b = 100% x ICHG_REG |
| 3:2 | JEITA_ISETC | R/W | 0x1 | Reset by: REG_RESET |
JEITA Cool (T1 < TS < T2)
regulation current setting, as percentage of
ICHG_REG: 00b =
Charge Suspend 01b = 20% x ICHG_REG 10b = 40% x ICHG_REG 11b = 100% x ICHG_REG |
| 1 | EN_JEITA | R/W | 0x1 | Reset by: REG_RESET |
JEITA profile control: 0b = Disabled
(COLD/HOT control only) 1b = Enabled (COLD/COOL/WARM/HOT control) |
| 0 | EN_TS | R/W | 0x1 | Reset by: REG_RESET |
TS pin function control (applies to
forward charging and reverse discharging modes): 0b = Disabled (ignore
TS pin) 1b = Enabled |
REG0x1D_TS_Reverse_Mode_Threshold_Control is shown in Table 7-26.
Return to the Summary Table.
| Bit | Field | Type | Reset | Notes | Description |
|---|---|---|---|---|---|
| 7:6 | BHOT | R/W | 0x1 | Reset by: REG_RESET |
Reverse Mode TS HOT temperature
threshold control:
00b = 37.7% (55C) 01b = 34.2% (60C) 10b = 31.25%(65C) 11b = Disable |
| 5 | BCOLD | R/W | 0x0 | Reset by: REG_RESET |
Reverse Mode TS COLD temperature
threshold control:
0b = 77.15% (-10C) 1b = 80% (-20C) |
| 4:0 | RESERVED | R | 0x0 | Reserved |
REG0x1E_Reverse_Undervoltage_Control is shown in Table 7-27.
Return to the Summary Table.
| Bit | Field | Type | Reset | Notes | Description |
|---|---|---|---|---|---|
| 7 | RESERVED | R | 0x0 | Reserved | |
| 6 | RESERVED | R | 0x0 | Reserved | |
| 5 | SYSREV_UV | R/W | 0x0 | Reset by: REG_RESET |
Reverse Mode System UVP: 0b = 80% of VSYS_REV
target 1b = Fixed at 3.3V |
| 4 | RESERVED | R | 0x0 | Reserved | |
| 3 | RESERVED | R | 0x0 | Reserved | |
| 2 | RESERVED | R | 0x0 | Reserved | |
| 1 | RESERVED | R | 0x0 | Reserved | |
| 0 | RESERVED | R | 0x0 | Reserved |
REG0x1F_VAC_Max_Power_Point_Detected is shown in Table 7-28.
Return to the Summary Table.
I2C REG0x20=[15:8], I2C REG0x1F=[7:0]
| Bit | Field | Type | Reset | Notes | Description |
|---|---|---|---|---|---|
| 15:14 | RESERVED | R | 0x0 | Reserved | |
| 13:2 | VAC_MPP | R | 0x0 | Input Voltage for Max Power Point
detected: POR: 0mV
(0h) Range: 0mV-60000mV (0h-BB8h) Clamped High Bit Step: 20mV |
|
| 1:0 | RESERVED | R | 0x0 | Reserved |
REG0x21_Charger_Status_1 is shown in Table 7-29.
Return to the Summary Table.
| Bit | Field | Type | Reset | Notes | Description |
|---|---|---|---|---|---|
| 7 | ADC_DONE_STAT | R | 0x0 | ADC conversion status (in one-shot mode
only): 0b =
Conversion not complete 1b = Conversion complete |
|
| 6 | IAC_DPM_STAT | R | 0x0 | Input Current regulation status: 0b = Normal 1b = In Input Current regulation (ILIM pin or IAC_DPM) |
|
| 5 | VAC_DPM_STAT | R | 0x0 | Input Voltage regulation status: 0b = Normal 1b = In Input Voltage regulation (VAC_DPM or VSYS_REV) |
|
| 4 | RESERVED | R | 0x0 | Reserved | |
| 3 | WD_STAT | R | 0x0 | I2C Watchdog timer status: 0b = Normal 1b = WD timer expired |
|
| 2:0 | CHARGE_STAT | R | 0x0 | Charge cycle status: 000b = Not
charging 001b = Trickle Charge (VBAT < VBAT_SHORT) 010b = Pre-Charge (VBAT < VBAT_LOWV) 011b = Fast Charge (CC mode) 100b = Taper Charge (CV mode) 101b = Reserved 110b = Top-off Timer Charge 111b = Charge Termination Done |
REG0x22_Charger_Status_2 is shown in Table 7-30.
Return to the Summary Table.
| Bit | Field | Type | Reset | Notes | Description |
|---|---|---|---|---|---|
| 7 | PG_STAT | R | 0x0 | Input Power Good status: 0b = Not Power
Good 1b = Power Good |
|
| 6:4 | TS_STAT | R | 0x0 | TS (Battery NTC) status: 000b = Normal 001b = TS Warm 010b = TS Cool 011b = TS Cold 100b = TS Hot |
|
| 3:2 | RESERVED | R | 0x0 | Reserved | |
| 1:0 | RESERVED | R | 0x0 | Reserved |
REG0x23_Charger_Status_3 is shown in Table 7-31.
Return to the Summary Table.
| Bit | Field | Type | Reset | Notes | Description |
|---|---|---|---|---|---|
| 7:6 | RESERVED | R | 0x0 | Reserved | |
| 5:4 | FSW_SYNC_STAT | R | 0x0 | FSW_SYNC pin status: 00b = Normal, no
external clock detected 01b = Valid ext. clock detected 10b = Pin fault (frequency out-of-range) 11b = Reserved |
|
| 3 | RESERVED | R | 0x0 | Reserved | |
| 2 | REVERSE_STAT | R | 0x0 | Converter Reverse Mode status: 0b = Reverse Mode
off 1b = Reverse Mode On |
|
| 1 | ACFET_STAT | R | 0x0 | ACFET driver status: 0b = ACFET off 1b = ACFET on |
|
| 0 | BATFET_STAT | R | 0x0 | BATFET driver status: 0b = BATFET off 1b = BATFET on |
REG0x24_Fault_Status is shown in Table 7-32.
Return to the Summary Table.
| Bit | Field | Type | Reset | Notes | Description |
|---|---|---|---|---|---|
| 7 | VAC_UV_STAT | R | 0x0 | Input under-voltage status: 0b = Input Normal 1b = Device in Input under-voltage protection |
|
| 6 | VAC_OV_STAT | R | 0x0 | Input over-voltage status: 0b = Input Normal 1b = Device in Input over-voltage protection |
|
| 5 | IBAT_OCP_STAT | R | 0x0 | Battery over-current status: 0b = Battery current
normal 1b = Battery over-current detected |
|
| 4 | VBAT_OV_STAT | R | 0x0 | Battery over-voltage status: 0b = Normal 1b = Device in Battery over-voltage protection |
|
| 3 | TSHUT_STAT | R | 0x0 | Thermal shutdown status: 0b = Normal 1b = Device in thermal shutdown protection |
|
| 2 | CHG_TMR_STAT | R | 0x0 | Charge safety timer status: 0b = Normal 1b = Charge safety timer expired |
|
| 1 | DRV_OKZ_STAT | R | 0x0 | In battery-only mode with ADC disabled, this bit always reads '1' | DRV_SUP pin voltage status: 0b = Normal 1b = DRV_SUP pin voltage is out of valid range |
| 0 | RESERVED | R | 0x0 | Reserved |
REG0x25_Charger_Flag_1 is shown in Table 7-33.
Return to the Summary Table.
| Bit | Field | Type | Reset | Notes | Description |
|---|---|---|---|---|---|
| 7 | ADC_DONE_FLAG | R | 0x0 | ADC conversion INT flag (in one-shot
mode only): Note: always reads 0 in continuous mode Access: R (ClearOnRead) 0b = Conversion not complete 1b = Conversion complete |
|
| 6 | IAC_DPM_FLAG | R | 0x0 | Input Current regulation INT flag: Access: R
(ClearOnRead) 0b = Normal 1b = Device entered Input Current regulation |
|
| 5 | VAC_DPM_FLAG | R | 0x0 | Input Voltage regulation INT flag: Access: R
(ClearOnRead) 0b = Normal 1b = Device entered Input Voltage regulation |
|
| 4 | RESERVED | R | 0x0 | Reserved | |
| 3 | WD_FLAG | R | 0x0 | I2C Watchdog timer INT flag: Access: R
(ClearOnRead) 0b = Normal 1b = WD_STAT rising edge detected |
|
| 2 | RESERVED | R | 0x0 | Reserved | |
| 1 | RESERVED | R | 0x0 | Reserved | |
| 0 | CHARGE_FLAG | R | 0x0 | Charge cycle INT flag: Access: R
(ClearOnRead) 0b = Not charging 1b = CHARGE_STAT[2:0] bits changed (transition to any state) |
REG0x26_Charger_Flag_2 is shown in Table 7-34.
Return to the Summary Table.
| Bit | Field | Type | Reset | Notes | Description |
|---|---|---|---|---|---|
| 7 | PG_FLAG | R | 0x0 | Input Power Good INT flag: Access: R
(ClearOnRead) 0b = Normal 1b = PG signal toggle detected |
|
| 6 | ACFET_FLAG | R | 0x0 | ACFET driver INT flag: Access: R
(ClearOnRead) 0b = Normal 1b = ACFET signal toggle detected |
|
| 5 | BATFET_FLAG | R | 0x0 | BATFET driver INT flag: Access: R
(ClearOnRead) 0b = Normal 1b = BATFET signal toggle detected |
|
| 4 | TS_FLAG | R | 0x0 | TS (Battery NTC) INT flag: Access: R
(ClearOnRead) 0b = Normal 1b = TS_STAT[2:0] bits changed (transitioned to any state) |
|
| 3 | REVERSE_FLAG | R | 0x0 | Reverse Mode INT flag: Access: R
(ClearOnRead) 0b = Normal 1b = Reverse Mode toggle detected |
|
| 2 | RESERVED | R | 0x0 | Reserved | |
| 1 | FSW_SYNC_FLAG | R | 0x0 | FSW_SYNC pin signal INT flag: Access: R
(ClearOnRead) 0b = Normal 1b = FSW_SYNC status changed |
|
| 0 | MPPT_FLAG | R | 0x0 | Max Power Point Tracking INT flag: Access: R
(ClearOnRead) 0b = Normal 1b = MPPT_STAT[1:0] bits changed (transistioned to any state) |
REG0x27_Fault_Flag is shown in Table 7-35.
Return to the Summary Table.
| Bit | Field | Type | Reset | Notes | Description |
|---|---|---|---|---|---|
| 7 | VAC_UV_FLAG | R | 0x0 | Input under-voltage INT flag: Access: R
(ClearOnRead) 0b = Normal 1b = Entered input under-voltage fault |
|
| 6 | VAC_OV_FLAG | R | 0x0 | Input over-voltage INT flag: Access: R
(ClearOnRead) 0b = Normal 1b = Entered Input over-voltage fault |
|
| 5 | IBAT_OCP_FLAG | R | 0x0 | Battery over-current INT flag: Access: R
(ClearOnRead) 0b = Normal 1b = Entered Battery over-current fault |
|
| 4 | VBAT_OV_FLAG | R | 0x0 | Battery over-voltage INT flag: Access: R
(ClearOnRead) 0b = Normal 1b = Entered battery over-voltage fault |
|
| 3 | TSHUT_FLAG | R | 0x0 | Thermal shutdown INT flag: Access: R
(ClearOnRead) 0b = Normal 1b = Entered TSHUT fault |
|
| 2 | CHG_TMR_FLAG | R | 0x0 | Charge safety timer INT flag: Access: R
(ClearOnRead) 0b = Normal 1b = Charge Safety timer expired rising edge detected |
|
| 1 | DRV_OKZ_FLAG | R | 0x0 | DRV_SUP pin voltage INT flag: Access: R
(ClearOnRead) 0b = Normal 1b = DRV_SUP pin fault detected |
|
| 0 | RESERVED | R | 0x0 | Reserved |
REG0x28_Charger_Mask_1 is shown in Table 7-36.
Return to the Summary Table.
| Bit | Field | Type | Reset | Notes | Description |
|---|---|---|---|---|---|
| 7 | ADC_DONE_MASK | R/W | 0x0 | Reset by: REG_RESET |
ADC conversion INT mask (in one-shot
mode only): 0b =
ADC_DONE produces INT pulse 1b = ADC_DONE does not produce INT pulse |
| 6 | IAC_DPM_MASK | R/W | 0x0 | Reset by: REG_RESET |
Input Current regulation INT mask: 0b = IAC_DPM_FLAG
produces INT pulse 1b = IAC_DPM_FLAG does not produce INT pulse |
| 5 | VAC_DPM_MASK | R/W | 0x0 | Reset by: REG_RESET |
Input Voltage regulation INT mask: 0b = VAC_DPM_FLAG
produces INT pulse 1b = VAC_DPM_FLAG does not produce INT pulse |
| 4 | RESERVED | R | 0x0 | Reserved | |
| 3 | WD_MASK | R/W | 0x0 | Reset by: REG_RESET |
I2C Watchdog timer INT mask: 0b = WD expiration
produces INT pulse 1b = WD expiration does not produce INT pulse |
| 2 | RESERVED | R | 0x0 | Reserved | |
| 1 | RESERVED | R/W | 0x0 | Reserved | |
| 0 | CHARGE_MASK | R/W | 0x0 | Reset by: REG_RESET |
Charge cycle INT mask: 0b = CHARGE_STAT
change produces INT pulse 1b = CHARGE_STAT change does not produces INT pulse |
REG0x29_Charger_Mask_2 is shown in Table 7-37.
Return to the Summary Table.
| Bit | Field | Type | Reset | Notes | Description |
|---|---|---|---|---|---|
| 7 | PG_MASK | R/W | 0x0 | Reset by: REG_RESET |
Input Power Good INT mask: 0b = PG toggle
produces INT pulse 1b = PG toggle does not produce INT pulse |
| 6 | ACFET_MASK | R/W | 0x0 | Reset by: REG_RESET |
ACFET driver INT mask: 0b = ACFET toggle
produces INT pulse 1b = ACFET toggle does not produce INT pulse |
| 5 | BATFET_MASK | R/W | 0x0 | Reset by: REG_RESET |
BATFET driver INT mask: 0b = BATFET toggle
produces INT pulse 1b = BATFET toggle does not produce INT pulse |
| 4 | TS_MASK | R/W | 0x0 | Reset by: REG_RESET |
TS (Battery NTC) INT mask: 0b = TS_STAT change
produces INT pulse 1b = TS_STAT change does not produce INT pulse |
| 3 | REVERSE_MASK | R/W | 0x0 | Reset by: REG_RESET |
Reverse Mode INT mask: 0b = REVERSE_STAT
toggle produces INT pulse 1b = REVERSE_STAT toggle does no produce INT pulse |
| 2 | RESERVED | R | 0x0 | Reserved | |
| 1 | FSW_SYNC_MASK | R/W | 0x0 | Reset by: REG_RESET |
FSW_SYNC pin signal INT mask: 0b = FSW_SYNC status
change produces INT pulse 1b = FSW_SYNC status change does not produce INT pulse |
| 0 | MPPT_MASK | R/W | 0x0 | Reset by: REG_RESET |
Max Power Point Tracking INT mask 0b = MPPT_STAT rising
edge produces INT pulse 1b = MPPT_STAT rising edge does not produce INT pulse. |
REG0x2A_Fault_Mask is shown in Table 7-38.
Return to the Summary Table.
| Bit | Field | Type | Reset | Notes | Description |
|---|---|---|---|---|---|
| 7 | VAC_UV_MASK | R/W | 0x0 | Reset by: REG_RESET |
Input under-voltage INT mask: 0b = Input
under-voltage event produces INT pulse 1b = Input under-voltage event does not produce INT pulse |
| 6 | VAC_OV_MASK | R/W | 0x0 | Reset by: REG_RESET |
Input over-voltage INT mask: 0b = Input
over-voltage event produces INT pulse 1b = Input over-voltage event does not produce INT pulse |
| 5 | IBAT_OCP_MASK | R/W | 0x0 | Reset by: REG_RESET |
Battery over-current INT mask: 0b = Battery
over-current event produces INT pulse 1b = Battery over-current event does not produce INT pulse |
| 4 | VBAT_OV_MASK | R/W | 0x0 | Reset by: REG_RESET |
Battery over-voltage INT mask: 0b = Battery
over-voltage event produces INT pulse 1b = Battery over-voltage event does not produce INT pulse |
| 3 | TSHUT_MASK | R/W | 0x0 | Reset by: REG_RESET |
Thermal shutdown INT mask: 0b = TSHUT event
produces INT pulse 1b = TSHUT event does not produce INT pulse |
| 2 | CHG_TMR_MASK | R/W | 0x0 | Reset by: REG_RESET |
Charge safety timer INT mask: 0b = Timer expired
rising edge produces INT pulse 1b = Timer expired rising edge does not produce INT pulse |
| 1 | DRV_OKZ_MASK | R/W | 0x0 | Reset by: REG_RESET |
DRV_SUP pin voltage INT mask: 0b = DRV_SUP pin
fault produces INT pulse 1b = DRV_SUP pin fault does not produce INT pulse |
| 0 | RESERVED | R | 0x0 | Reserved |
REG0x2B_ADC_Control is shown in Table 7-39.
Return to the Summary Table.
| Bit | Field | Type | Reset | Notes | Description |
|---|---|---|---|---|---|
| 7 | ADC_EN | R/W | 0x0 | Reset by: REG_RESET WATCHDOG |
ADC control: 0b = Disable ADC 1b = Enable ADC |
| 6 | ADC_RATE | R/W | 0x1 | Reset by: REG_RESET |
ADC conversion rate control: 0b = Continuous
conversion 1b = One-shot conversion |
| 5:4 | ADC_SAMPLE | R/W | 0x2 | Reset by: REG_RESET |
ADC sample speed: 00b = 15 bit
effective resolution 01b = 14 bit effective resolution 10b = 13 bit effective resolution 11b = Reserved |
| 3 | ADC_AVG | R/W | 0x0 | Reset by: REG_RESET |
ADC average control: 0b = Single value 1b = Running average |
| 2 | ADC_AVG_INIT | R/W | 0x0 | Reset by: REG_RESET |
ADC average initial value control: 0b = Start average
using existing register value 1b = Start average using new ADC conversion |
| 1:0 | RESERVED | R | 0x0 | Reserved |
REG0x2C_ADC_Channel_Control is shown in Table 7-40.
Return to the Summary Table.
| Bit | Field | Type | Reset | Notes | Description |
|---|---|---|---|---|---|
| 7 | IAC_ADC_DIS | R/W | 0x0 | Reset by: REG_RESET |
IAC ADC control 0b = Enable 1b = Disable |
| 6 | IBAT_ADC_DIS | R/W | 0x0 | Recommend to disable IBAT ADC channel
when EN_IBAT_LOAD bit is 1 Reset by: REG_RESET |
IBAT ADC control 0b = Enable 1b = Disable |
| 5 | VAC_ADC_DIS | R/W | 0x0 | Reset by: REG_RESET |
VAC ADC control 0b = Enable 1b = Disable |
| 4 | VBAT_ADC_DIS | R/W | 0x0 | Reset by: REG_RESET |
VBAT ADC control 0b = Enable 1b = Disable |
| 3 | VSYS_ADC_DIS | R/W | 0x0 | Reset by: REG_RESET |
VSYS ADC control 0b = Enable 1b = Disable |
| 2 | TS_ADC_DIS | R/W | 0x0 | Reset by: REG_RESET |
TS ADC control 0b = Enable 1b = Disable |
| 1 | VFB_ADC_DIS | R/W | 0x1 | Reset by: REG_RESET |
VFB ADC control Recommend to disable this channel when charging is enabled 0b = Enable 1b = Disable |
| 0 | RESERVED | R | 0x0 | Reserved |
REG0x2D_IAC_ADC is shown in Table 7-41.
Return to the Summary Table.
I2C REG0x2E=[15:8], I2C REG0x2D=[7:0]
| Bit | Field | Type | Reset | Notes | Description |
|---|---|---|---|---|---|
| 15:0 | IAC_ADC | R | 0x0 | IAC ADC reading with 2mΩ RAC_SNS: Reported as 2s complement POR: 0mA (0h) Format: 2s Complement Range: -50000mA-50000mA (9E58h-61A8h) Clamped Low Clamped High Bit Step: 2mA |
REG0x2F_IBAT_ADC is shown in Table 7-42.
Return to the Summary Table.
I2C REG0x30=[15:8], I2C REG0x2F=[7:0]
| Bit | Field | Type | Reset | Notes | Description |
|---|---|---|---|---|---|
| 15:0 | IBAT_ADC | R | 0x0 | IBAT ADC reading with 5mΩ RBAT_SNS: Reported as 2s complement POR: 0mA (0h) Format: 2s Complement Range: -20000mA-20000mA (D8F0h-2710h) Clamped Low Clamped High Bit Step: 2mA |
REG0x31_VAC_ADC is shown in Table 7-43.
Return to the Summary Table.
I2C REG0x32=[15:8], I2C REG0x31=[7:0]
| Bit | Field | Type | Reset | Notes | Description |
|---|---|---|---|---|---|
| 15:0 | VAC_ADC | R | 0x0 | VAC ADC reading: Reported as unsigned integer POR: 0mV (0h) Format: 2s Complement Range: 0mV-65534mV (0h-7FFFh) Clamped Low Bit Step: 2mV |
REG0x33_VBAT_ADC is shown in Table 7-44.
Return to the Summary Table.
I2C REG0x34=[15:8], I2C REG0x33=[7:0]
| Bit | Field | Type | Reset | Notes | Description |
|---|---|---|---|---|---|
| 15:0 | VBAT_ADC | R | 0x0 | VBAT ADC reading: Reported as unsigned integer POR: 0mV (0h) Format: 2s Complement Range: 0mV-65534mV (0h-7FFFh) Clamped Low Bit Step: 2mV |
REG0x35_VSYS_ADC is shown in Table 7-45.
Return to the Summary Table.
I2C REG0x36=[15:8], I2C REG0x35=[7:0]
| Bit | Field | Type | Reset | Notes | Description |
|---|---|---|---|---|---|
| 15:0 | VSYS_ADC | R | 0x0 | VSYS ADC reading: Reported as unsigned integer POR: 0mV (0h) Format: 2s Complement Range: 0mV-65534mV (0h-7FFFh) Clamped Low Bit Step: 2mV |
REG0x37_TS_ADC is shown in Table 7-46.
Return to the Summary Table.
I2C REG0x38=[15:8], I2C REG0x37=[7:0]
| Bit | Field | Type | Reset | Notes | Description |
|---|---|---|---|---|---|
| 15:0 | TS_ADC | R | 0x0 | TS ADC reading as percentage of
REGN: Reported as unsigned integer POR: 0%(0h) Range: 0% - 99.90234375% (0h-3FFh) Clamped High Bit Step: 0.09765625% |
REG0x39_VFB_ADC is shown in Table 7-47.
Return to the Summary Table.
I2C REG0x3A=[15:8], I2C REG0x39=[7:0]
| Bit | Field | Type | Reset | Notes | Description |
|---|---|---|---|---|---|
| 15:0 | VFB_ADC | R | 0x0 | VFB ADC reading: POR: 0mV (0h) Range: 0mV-2047mV (0h-7FFh) Clamped High Bit Step: 1mV |
REG0x3B_Gate_Driver_Strength_Control is shown in Table 7-48.
Return to the Summary Table.
| Bit | Field | Type | Reset | Notes | Description |
|---|---|---|---|---|---|
| 7:6 | RESERVED | R | 0x0 | Reserved | |
| 5:4 | BUCK_HS_DRV | R/W | 0x0 | Reset by: REG_RESET |
Buck High Side FET Gate Driver
Strength: 00b =
Fastest 01b = Faster 10b = Slower 11b = Slowest |
| 3:2 | RESERVED | R | 0x0 | Reserved | |
| 1:0 | BUCK_LS_DRV | R/W | 0x0 | Reset by: REG_RESET |
Buck Low Side FET Gate Driver
Strength: 00b =
Fastest 01b = Faster 10b = Slower 11b = Slowest |
REG0x3C_Gate_Driver_Dead_Time_Control is shown in Table 7-49.
Return to the Summary Table.
| Bit | Field | Type | Reset | Notes | Description |
|---|---|---|---|---|---|
| 7:4 | RESERVED | R | 0x0 | Reserved | |
| 3:2 | RESERVED | R | 0x0 | Reserved | |
| 1:0 | BUCK_DEAD_TIME | R/W | 0x0 | Reset by: REG_RESET |
Buck Side FETs Dead Time Control: 00b = 45ns 01b = 75ns 10b = 105ns 11b = 135ns |
REG0x3D_Part_Information is shown in Table 7-50.
Return to the Summary Table.
| Bit | Field | Type | Reset | Notes | Description |
|---|---|---|---|---|---|
| 7:6 | RESERVED | R | 0x0 | Reserved | |
| 5:3 | PART_NUM | R | 0x3 | Part Number: 011 - BQ25820 |
|
| 2:0 | DEV_REV | R | 0x2 | Device Revision: 010 |
REG0x62_Reverse_Mode_Battery_Discharge_Current is shown in Table 7-51.
Return to the Summary Table.
| Bit | Field | Type | Reset | Notes | Description |
|---|---|---|---|---|---|
| 7:6 | IBAT_REV | R/W | 0x0 | Reset by: REG_RESET |
Reverse mode battery discharge current
limit: 00b =
20A 01b = 15A 10b = 10A 11b = 5A |
| 5:2 | RESERVED | R | 0x0 | Reserved | |
| 1 | EN_CONV_FAST_TRANSIENT | R/W | 0x1 | Reset by: REG_RESET |
Enable converter fast transient
response in reverse mode only - 0b = Disable 1b = Enable |
| 0 | RESERVED | R | 0x0 | Reserved |