SLUSFU6A September 2025 – November 2025 UCC27834-Q1 , UCC27884-Q1
PRODUCTION DATA
The UCC278X4-Q1 features independent inputs, HI and LI, for controlling the state of the outputs, HO and LO, respectively. The device also features interlock functionality on some versions.
Input/Output Logic Table assumes that there are no UVLO fault conditions existing for VDD and VHB.
| Inputs | UCC27834-Q1 | UCC27884-Q1 | |||
|---|---|---|---|---|---|
| HI | LI | HO | LO | HO | LO |
| L | L | L | L | L | L |
| L | H | L | H | L | H |
| H | L | H | L | H | L |
| H | H | L | L | H | H |