SLUSFU6A September   2025  – November 2025 UCC27834-Q1 , UCC27884-Q1

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Dynamic Electrical Characteristics
    7. 5.7 Timing Diagrams
    8. 5.8 Typical Characteristics
  7. Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Input Stages and Interlock
      2. 6.3.2 Undervoltage Lockout (UVLO)
      3. 6.3.3 Level Shifter
      4. 6.3.4 Output Stage
      5. 6.3.5 Low Propagation Delays and Tightly Matched Outputs
      6. 6.3.6 HS Node dV/dt
      7. 6.3.7 Operation Under Negative HS Voltage Condition
    4. 6.4 Device Functional Modes
      1. 6.4.1 Input and Output Logic Table
      2. 6.4.2 Operation Under 100% Duty Cycle Condition
  8. Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Application
      1. 7.2.1 Design Requirements
      2. 7.2.2 Detailed Design Procedure
        1. 7.2.2.1 Selecting HI and LI Low Pass Filter Components (RHI, RLI, CHI, CLI)
        2. 7.2.2.2 Selecting Bootstrap Capacitor (CBOOT)
        3. 7.2.2.3 Selecting VDD Bypass Capacitor (CVDD)
        4. 7.2.2.4 Selecting Bootstrap Resistor (RBOOT)
        5. 7.2.2.5 Selecting Gate Resistor RON/ROFF
        6. 7.2.2.6 Selecting Bootstrap Diode
        7. 7.2.2.7 Estimate the UCC278X4-Q1 Power Losses
      3. 7.2.3 Application Curves
    3. 7.3 Power Supply Recommendations
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
      2. 7.4.2 Layout Example
  9. Device and Documentation Support
    1. 8.1 Device Support
      1. 8.1.1 Third-Party Products Disclaimer
    2. 8.2 Documentation Support
      1. 8.2.1 Related Documentation
    3. 8.3 Receiving Notification of Documentation Updates
    4. 8.4 Support Resources
    5. 8.5 Trademarks
    6. 8.6 Electrostatic Discharge Caution
    7. 8.7 Glossary
  10. Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Absolute Maximum Ratings

Over operating free-air temperature range (unless otherwise noted), all voltages are with respect to VSS (unless otherwise noted), currents are positive into and negative out of the specified terminal.(1)
PARAMETER MIN MAX UNIT
VHI, VLI Input voltages on HI and LI(2) –0.3 23 V
VDD VDD supply voltage –0.3 23
VHB Voltage on HB –0.3 230
VHB–VHS Bootstrap supply voltage –0.3 23
VHO Output voltage on HO DC HS–0.3 HB+0.3 V
Transient, less than 100ns(3) HS–2 HB+0.3
VLO Output voltage on LO DC –0.3 VDD+0.3 V
Transient, less than 100ns(3) –2 VDD+0.3
VHS Voltage on HS DC –18(4) 230 V
Transient, less than 100ns(3) –23(4) 230 V
dVHS/dt Allowable offset supply voltage transient –100 100 V/ns
TJ Junction temperature –40 150 °C
Tstg Storage temperature –65 150
Operation outside the Absolute Maximum Ratings may cause permanent device damage. Absolute Maximum Ratings do not imply functional operation of the device at these or any other conditions beyond those listed under Recommended Operating Conditions. If used outside the Recommended Operating Conditions but within the Absolute Maximum Ratings, the device may not be fully functional, and this may affect device reliability, functionality, performance, and shorten the device lifetime.
The maximum voltage on the input pins is not restricted by the voltage on the VDD pin.
Values are verified by characterization on bench.
At HB–HS = 15V.