SLUSG02 May 2025 TPS6286A06D
PRODUCTION DATA
For this design example, use the parameters listed in Table 8-1 as the input parameters.
| DESIGN PARAMETER | EXAMPLE VALUE |
|---|---|
| Input voltage | 2.4V to 5.5V |
| Output voltage | 1.2V |
| Maximum output current | 6A |
Table 8-2 lists the components used for the example.
| REFERENCE | DESCRIPTION | MANUFACTURER(1) |
|---|---|---|
| C1 | CAP, CERM, 10uF, 10V, +/– 10%, X7R, 0805, GCM21BR71A106KE22L | MURATA |
| C2 | CAP, CERM, 22uF, 10V, +/– 20%, X7R, 0805, GRM21BZ71A226ME15L | MURATA |
| L1 | 470 nH Shielded Molded Inductor 15.7A 3.7mOhm, XGL5020-471MEC | Coilcraft |
| CSS | Open | Any |
| R1 | 100kΩ, chip resistor, 1/16 W, 1%, size 0402 | Std |
| R2 | 100kΩ, chip resistor, 1/16 W, 1%, size 0402 | Std |