SLUSG02 May 2025 TPS6286A06D
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Pin Voltage(2) | VIN, EN, OUT, FB, PG, VSET/MODE, SS | –0.3 | 6 | V |
| SW (DC) | –0.3 | VIN + 0.3 | ||
| SW (AC, less than 10ns)(3) | –2.5 | 10 | ||
| Sink current at PG | ISINK_PG | 1 | mA | |
| Junction temperature | TJ | –40 | 150 | °C |
| Storage temperature | Tstg | –65 | 150 | °C |