SLUSG02 May 2025 TPS6286A06D
PRODUCTION DATA
As the load current decreases, the device enters power save mode or pulse frequency modulation (PFM) operation when MODE pin is tied to a low level or left floating. PFM occurs when the inductor current becomes discontinuous, which is when the inductor current reaches 0A during a switching cycle. Power save mode is based on a fixed on-time architecture, as shown in the following equation.
In power save mode, the output voltage rises slightly above the nominal output voltage. This effect is minimized by increasing the output capacitor or inductor value.
When VIN decreases to typically 15% above VOUT, the TP6286A06D does enter power save mode, regardless of the load current. The device maintains output regulation in PWM mode.