SLUSG05 March 2025 UC2843L-Q1 , UC2844L-Q1 , UC2845L-Q1
PRODUCTION DATA
The UC284xL-Q1 controller is a peak-current mode pulse-width modulator. The controller has an onboard amplifier and can be used in isolated or nonisolated power supply designs. There is an onboard totem-pole gate driver capable of delivering 1 A of peak current. This is a high-speed PWM capable of operating at switching frequencies up to 500 kHz. The typical applications is shown in UC2842A data sheet, and can be found at www.ti.com/product/UC2842A or UCx84x/UCx84xA/UC284xAQ/TL284x/TL284xB families product pages, for details.