SLUSG05 March 2025 UC2843L-Q1 , UC2844L-Q1 , UC2845L-Q1
PRODUCTION DATA
| PARAMETER | UC284xAQ/UC284xA-Q1 | UC284xL-Q1 |
|---|---|---|
| VCC max | 30V | 36V |
| CS-OUT delay | 150ns | 100ns |
| Rise/fall time max | 150ns | 75ns |
| OUT low level at 200mA | 1.5V | 0.5V |
| OUT high level at 200mA, VCC = 15V | 12V | 13.1V |
| Startup current | 0.3mA | 0.25mA |
| Operating current max | 17mA | 15mA |