SLUSG21C May 2025 – August 2026 UCC25661
PRODUCTION DATA
The ISNS pin senses the resonant current through a Differentiator. The ISNS pin together with TSET, BLK pin resistors set the overload protection level. The typical threshold voltage of overload protection (VFBOLP) is 4.75V. The ISNS pin also sets the over current protection level (OCP1). The threshold value of OCP1 is either 3.5V or 4V depending on the TSET pin resistors and the variant being used. For the EVM, UCC256611 is being used. So, for this variant, OCP1 threshold value is 3.5V.
The peak resonant inductor current at full load
Select a current sense capacitor first, since there are less high voltage capacitor choices than resistors:
For this design, UCC256611 is being used. So, for this variant, OCP1 threshold value is 3.5V.
Then calculate the required ISNS resistor value:
Equation 57 is selected.
The peak resonant current at OCP1 level is calculated using: