SLUSG21C May 2025 – August 2026 UCC25661
PRODUCTION DATA
In the case of UCC256616, only the VTSETB voltage configures the TSET settings. Based on the VTSETB, not only the time constant but the OCP threshold can be selected. Once the time constant is selected, the maximum dead-time is also configured. Column 2 in Section 7.3.2.2 indicates the minimum frequency down to which the IPPC operation is maintained. Below this frequency, the controller still maintains closed-loop operation and works in conventional current mode control.
In TSET Programming Options Table for UCC256616, the TSET voltage values indicated are nominal values. Maximum and minimum range used for each TSET setting is within ±48mV from the nominal value.
| TSET OPTION NUMBER | TSET VOLTAGE (V) FOR 3.5V OCP | TSET VOLTAGE (V) FOR 4V OCP | MINIMUM FREQUENCY FOR IPPC OPERATION (kHz) | INTEGRATOR TIME CONSTANT (ns) | MAXIMUM DEAD-TIME (μs) |
|---|---|---|---|---|---|
| 17 | 2.295 | 2.675 | 698.6 | 68 | 0.5 |
| 16 | 2.168 | 2.802 | 591.6 | 80 | 0.5 |
| 15 | 2.041 | 2.929 | 501 | 93 | 0.5 |
| 14 | 1.914 | 3.056 | 424.3 | 112 | 0.5 |
| 13 | 1.787 | 3.183 | 359.3 | 132 | 1 |
| 12 | 1.66 | 3.310 | 304.3 | 156 | 1 |
| 11 | 1.533 | 3.427 | 256.7 | 184 | 1 |
| 10 | 1.416 | 3.554 | 218.2 | 214 | 1 |
| 9 | 1.299 | 3.681 | 184.8 | 257 | 1 |
| 8 | 1.182 | 3.798 | 156.5 | 304 | 1 |
| 7 | 1.074 | 3.906 | 132.5 | 359 | 1 |
| 6 | 0.967 | 4.013 | 112.2 | 424 | 1 |
| 5 | 0.850 | 4.130 | 95 | 490 | 1 |
| 4 | 0.742 | 4.238 | 80.5 | 588 | 1 |
| 3 | 0.644 | 4.336 | 68.1 | 694 | 1 |
| 2 | 0.547 | 4.433 | 57.7 | 820 | 1 |
| 1 | 0.450 | 4.532 | 48.9 | 968 | 1 |
| X(1) | < 0.392 | > 4.589 | — | X | — |